Tray 8x6 ESD A
0.0.645.97

Tray 8x6 ESD A

0.0.645.97

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/64597
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Videos
  • Classification
Tray 8x6 ESD A
0.0.645.97

Attributes

Line
Work Bench System
Delivery unit
1 set
Weight
m = 6.3 kg
ESD
ESD-safe = Yes
Tray 8x6 ESD A
0.0.645.97

Details

Tray 8x6 ESD (base: Plastic 4 mm, electrostatically dissipative)
2 Angle Locking Brackets 8 80x40
Trays ESD come in two versions – F and A. Version F is installed at a fixed right angle while version A features an integrated angle locking bracket so that it can be set at an oblique angle. The ability to accurately reproduce angle settings enables users to precisely calibrate material feed when material supply is being organised according to the pull principle. The raised edge of the tray prevents objects from falling off.

Downloads

ESD Product Qualification(407 KB)

Videos

item Work Bench Systems New Products Autumn 2011

The best organisers are extremely flexible - exactly like the new item SystemMobiles. These new products combine a lightweight solution with exceptional carrying capacity and an optimised chassis. They are the ideal solution for getting materials and workpieces where they are needed fast. The customisable design principles of these transport trolleys mean they can be adapted to all working processes, thereby helping to improve the speed and flexibility of production systems.

item SystemMobiles

The best organisers are extremely flexible. Exactly like the new item SystemMobiles. These new products combine a lightweight solution with exceptional carrying capacity and an optimised chassis. They are the ideal solution for getting materials and workpieces where they are needed fast. The customisable design principles of these transport trolleys mean they can be adapted to all working processes, thereby helping to improve the speed and flexibility of production systems.

item New Products Autumn 2011

Ergonomic work bench systems, the new Line D30 and innovative enhancements for the MB Building Kit System - discover new ideas from item.
Tray 8x6 ESD A
0.0.645.97

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100291
eCl@ss 4.0
21070301
eCl@ss 4.1
21070301
eCl@ss 5.0
21070301
eCl@ss 5.1
21070301
eCl@ss 6.0.1
21070390
eCl@ss 7.1
21070390
eCl@ss 8.0
21070390
UNSPSC 7.0
24101706
UNSPSC 9.0
24101706
customs tariff number
94039990