Hook and Holder Adapter D30, black
0.0.645.27

Hook and Holder Adapter D30, black

0.0.645.27

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/64527
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Tools
  • Videos
  • Application
  • Classification
Hook and Holder Adapter D30, black
0.0.645.27

Attributes

Line
Line D30
Property
black
Delivery unit
1 set
Weight
m = 26.0 g
ESD
ESD-safe = No
Hook and Holder Adapter D30, black
0.0.645.27

Details

Adapter D30, PA-GF
2 plates, St, bright zinc-plated
Square nut DIN 562-M6-04, St, bright zinc-plated
Multifunctional and award-winning design: The item Hook and Holder System is renowned for its combination of form and function. The holder components help you organise tools and working materials with the greatest of ease. Everything can be arranged clearly and to suit your specific requirements.
Hook and Holder Adapter D30 is fastened to a Profile Tube D30 without the need for any machining. To fasten it to a Tube D30, the retaining plates of the Adapter need to be removed. It can then be fixed in place using two self-tapping Button-Head Screws. The required hook or holder is then screwed to the Adapter using its own screw.
Hook and Holder Adapter D30 is fixed to Profile Tubes D30 without the need for any machining. The retaining plates utilise the flank geometry and hold the Adapter securely.
Recommended tightening torque for fastening screw: T = 5 Nm
When connecting to vertical struts, the removable anti-torsion feature in the plastic block of the Hook and Holder Adapter must be removed.
The adapter can also be fastened to Tube D30. Self-tapping screws (0.0.644.99) are used in this case. The retaining plates must be removed from the adapter.
Hook and Holder Adapter D30, black
0.0.645.27

Accessoires / Service

Button-Head Screw, self-tapping St 3.9x25, TX20
Delivery unit
1 pce.
Article-No.
0.0.644.99
Hook and Holder Adapter D30, black
0.0.645.27

Tools

Key with T-Handle 5 A/F
Delivery unit
1 pce.
Article-No.
0.0.026.29

Videos

item Line D30 New Products Autumn 2011

The D30 cylindrical tube system with its practical fastening technology can now do even more. From simple shelves and variable work stations to complex loading and unloading constructions with roller conveyors -- D30 adapts perfectly to on-site requirements and makes lean production more efficient. And D30 now brings a bit more colour to this efficiency. Profile Tubes D30 are available in seven different colours. This makes it far easier to mark out locations, components and quantities.

Good reasons to use D30 - Plan B

Good reasons to use D30 - Plan B

item New Products Autumn 2011

Ergonomic work bench systems, the new Line D30 and innovative enhancements for the MB Building Kit System - discover new ideas from item.

Applications

D30 incoming goods trolley - Article EX-01067

This incoming goods trolley has been designed as a work bench for a computer, where sufficient space is also required for writing by hand.

More information
PDF CAD Parts list Drawing

Applications

Compact CIP cleaning trolley

Everything you need in one place so that mishaps can be dealt with quickly: The CIP cleaning trolley can carry cleaning aids from brooms to absorbent paper.

More information
PDF CAD Parts list Drawing

Applications

Complete cleaning trolley

A clean solution: The cleaning trolley offers plenty of space for cleaning equipment and for transporting waste and consumables.

More information
PDF CAD Parts list Drawing

Applications

CIP table

A better overview for faster decisions. This CIP table shows which components are available for designing lean production solutions.

More information
PDF CAD Parts list Drawing
Hook and Holder Adapter D30, black
0.0.645.27

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100290
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111905
UNSPSC 9.0
56111905
customs tariff number
39269097