Grease Gun for Linear Guide Carriage Unit D14
0.0.644.88

Grease Gun for Linear Guide Carriage Unit D14

0.0.644.88

Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/64488
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Grease Gun for Linear Guide Carriage Unit D14
0.0.644.88

Attributes

Delivery unit
1 pce.
Weight
m = 150 g
ESD
ESD-safe = No
Grease Gun for Linear Guide Carriage Unit D14
0.0.644.88

Details

Conical adapter with needle mouthpiece
Contents: 50 ml
Grease Gun for Linear Guide Carriage Unit D14
0.0.644.88

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21043102
eCl@ss 4.0
21043102
eCl@ss 4.1
21043102
eCl@ss 5.0
21043102
eCl@ss 5.1
21043102
eCl@ss 6.0.1
21043102
eCl@ss 7.1
21043102
eCl@ss 8.0
21043102
UNSPSC 7.0
27112901
UNSPSC 9.0
27112901
customs tariff number
84669360