Fastening Set 5 R20-90°, grey similar to RAL 7042
0.0.642.11

Fastening Set 5 R20-90°, grey similar to RAL 7042

0.0.642.11

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/64211
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Fastening Set 5 R20-90°, grey similar to RAL 7042
0.0.642.11

Attributes

Line
line 5
Property
grey similar to RAL 7042
Delivery unit
1 set
Weight
m = 21 g
ESD
ESD-safe = No
Fastening Set 5 R20-90°, grey similar to RAL 7042
0.0.642.11

Details

Fastener 5 20x20, Die-cast zinc, black
Fastener Cap 5 R20-90°
3 Button-Head Screws ISO 7380-M5x12, St, bright zinc-pl.
Fastening Sets can be used to construct a corner unit with three profiles or one corner angle with two profiles, ensuring a continuous profile geometry.
Fastening Sets are ideal for constructing attractive display cases, tables, cover hoods etc.
The profiles must be provided with threads in the core bores.

Downloads

Finding the right fastener fast(2 MB)
Fastening Set 5 R20-90°, grey similar to RAL 7042
0.0.642.11

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162502
UNSPSC 9.0
31162502
customs tariff number
83024200