Roller Conveyor St D30, grey similar to RAL 7042
0.0.637.53

Roller Conveyor St D30, grey similar to RAL 7042

0.0.637.53

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/63753
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 4500 mm
≥1
on application
cut-off max. 4500 mm
≥1
on application
1 pce., length 3000 mm
≥1
on application

on application on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Tools
  • Downloads
  • Videos
  • Classification
Roller Conveyor St D30, grey similar to RAL 7042
0.0.637.53

Attributes

Line
Line D30
Property
grey similar to RAL 7042
Delivery unit
cut-off max. 4500 mm
Weight, spec. Length
m = 844 g/m
ESD
ESD-safe = No
Roller Conveyor St D30, grey similar to RAL 7042
0.0.637.53

Details

Roller conveyor profile, St, bright zinc-plated
Castors, PP, grey
Axles, St, bright zinc-plated
Cut to size, slot into place, tighten and you’re good to go! Thanks to its robust design, item Roller Conveyor St D30 forms the basis of many applications. It is supplied ready for installation. The roller conveyor profile made from sheet steel can also be cut to size with ease. A large selection of fastening brackets paves the way for conveyor lines in a whole host of installation scenarios and at any angle you can think of.
Roller Conveyor St D30 uses smooth-running roller elements on steel axles for a long service life. Depending on how smoothly the line needs to run, users can choose between Roller Conveyor St D30 (with or without flanged wheel) and Roller Conveyor St D30/2 (half the axle spacing).
Things that would scratch or damage standard roller elements can usually be transported directly on Roller Conveyor St D30 with Steel Tyres, without first having to be placed in a container. Thanks to their steel covering, the roller elements in this conveyor are resistant to metallic and sharp-edged components.
Calculate the load-carrying capacity and support width of the Roller Conveyor using this diagram:
Roller Conveyor St carries a load of 5 x 15 kg over a span of 1500 mm. This load (75 kg) is distributed over two Roller Conveyors, each with a span of 1500 mm. That corresponds to maximum load-carrying capacity q.
Permissible force on a single roller element of Roller Conveyor St D30: F < 100 N
Roller Conveyor St D30, grey similar to RAL 7042
0.0.637.53

Accessoires / Service

Roller Conveyor St Guide Rail e 65, grey similar to RAL 7042
Delivery unit
1 pce., length 4500 mm
Article-No.
0.0.639.01
Roller Conveyor St Fastening Bracket D30
Delivery unit
1 set
Article-No.
0.0.642.47
Roller Conveyor St, Fastening Bracket D30 with Stop H27
Delivery unit
1 set
Article-No.
0.0.642.46
Roller Conveyor St, Fastening Bracket I D30
Delivery unit
1 set
Article-No.
0.0.647.06
Roller Conveyor St, Fastening Bracket U D30
Delivery unit
1 set
Article-No.
0.0.647.07
Roller Conveyor St, End Cap
Delivery unit
1 set
Article-No.
0.0.647.08
Roller Conveyor St, Support D30
Delivery unit
1 set
Article-No.
0.0.647.10
Roller Conveyor St Guide Rail e 32, grey similar to RAL 7042
Delivery unit
1 pce., length 4500 mm
Article-No.
0.0.648.70
Roller Conveyor St D30 Brake
Delivery unit
1 pce.
Article-No.
0.0.647.76
Roller Conveyor St, Fastening Bracket D30 with Stop H43
Delivery unit
1 set
Article-No.
0.0.652.46
Roller Conveyor St, Butt Fastener
Delivery unit
1 set
Article-No.
0.0.654.75
Profile Saw Cut, Steel Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.723.07
Roller Conveyor St D30, grey similar to RAL 7042
0.0.637.53

Tools

Roller Conveyor St, Assembly Pliers
Delivery unit
1 pce.
Article-No.
0.0.654.73

Downloads

Technical documentation(3 MB)

Videos

item Line D30 - simple, flexible and efficient!

Simple handling is the key feature of Line D30 and delivers maximum cost efficiency in the continuous improvement of manufacturing processes. It is made possible by non-machined connections, simple joining and a forgiving design principle.
Roller Conveyor St D30, grey similar to RAL 7042
0.0.637.53

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120407
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
36120407
eCl@ss 7.1
36120407
eCl@ss 8.0
36120407
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
84283920