ESD Connection Cable DK10, straight
0.0.636.28

ESD Connection Cable DK10, straight

0.0.636.28

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/63628
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
ESD Connection Cable DK10, straight
0.0.636.28

Attributes

Line
Work Bench System
Delivery unit
1 pce.
Weight
m = 47 g
ESD
ESD-safe = Yes
ESD Connection Cable DK10, straight
0.0.636.28

Details

Cable, straight, diameter 2.4 mm, black
2 snap fasteners, diameter 10 mm
Making the connection – the ESD Connection Cable and ESD Central Connection from item.
Choose the best connection cable for your needs. Straight cables (with or without ring connector) and coiled cables are available.

Downloads

ESD Product Qualification(330 KB)
ESD Connection Cable DK10, straight
0.0.636.28

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100290
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111905
UNSPSC 9.0
56111905
customs tariff number
85444290