Display Panel PP, black
0.0.635.18

Display Panel PP, black

0.0.635.18

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/63518
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Display Panel PP, black
0.0.635.18

Attributes

Line
Work Bench System
Material
PP
Property
black
Delivery unit
1 pce.
Weight
m = 50 g
ESD
ESD-safe = No
Display Panel PP, black
0.0.635.18

Details

Format DIN A4
The item Display Panel system ensures that safety instructions and working plans are clearly positioned and always in view at any work bench!
Simply fit the Display Panel Holder to vertical profiles and add hard-wearing black or red polypropylene (PP) Display Panels as required.
Being transparent on both sides, each panel can hold two A4 documents.
Display Panel PP, black
0.0.635.18

Accessoires / Service

Display Panel Holder 8
Delivery unit
1 set
Article-No.
0.0.631.87
Display Panel PP, black
0.0.635.18

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100292
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111905
UNSPSC 9.0
56111905
customs tariff number
39261000