Table Top 40-1800x750 Beech multi-ply, UV lacquer
0.0.633.36

Table Top 40-1800x750 Beech multi-ply, UV lacquer

0.0.633.36

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/63336
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Application
  • Classification
Table Top 40-1800x750 Beech multi-ply, UV lacquer
0.0.633.36

Attributes

Line
Work Bench System
Material
Beech Multi-Ply
Delivery unit
1 pce.
Weight
m = 41.0 kg
ESD
ESD-safe = No
Length, rated
L = 1800 mm
Table Top 40-1800x750 Beech multi-ply, UV lacquer
0.0.633.36

Details

- Beech Multi-Ply, 40 mm thick
- Moisture-resistant adhesive
- Longitudinal grain, edges chamfered
- All-over UV lacquer
The table top can be fitted directly over the table columns (d = 0) or in front of the columns (d = 160 mm). The latter option means that Cable Duct E can then be fitted between the columns. If the work bench is to be height adjustable, the table top must be fitted in front of the columns.
Table Top 40-1800x750 Beech multi-ply, UV lacquer
0.0.633.36

Accessoires / Service

ESD Table Mat DK10
Delivery unit
1 pce.
Article-No.
0.0.633.96
Table-Top Fastening Set 8
Delivery unit
1 set
Article-No.
0.0.617.63
Table-Top Fastening Set D30
Delivery unit
1 set
Article-No.
0.0.646.91
Panel Fastener D30
Delivery unit
1 set
Article-No.
0.0.630.74
Table-Top Side Fastening Bracket D30
Delivery unit
1 set
Article-No.
0.0.658.33
Table-Top Fastening Bracket D30
Delivery unit
1 set
Article-No.
0.0.647.11
Table-Top Support 8 520x100
Delivery unit
1 set
Article-No.
0.0.703.60
Table-Top Support Set 8 520x100
Delivery unit
1 set
Article-No.
0.0.676.17
Table Top Support Set 8 420-45°
Delivery unit
1 set
Article-No.
0.0.686.19

Applications

Mobile, folding work bench

This ultra-mobile work bench can be folded up to a compact size and moved around easily “on its back” using the castors.

More information
PDF CAD Parts list Drawing
Table Top 40-1800x750 Beech multi-ply, UV lacquer
0.0.633.36

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100213
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111902
UNSPSC 9.0
56111902
customs tariff number
44101130