Hinge 10 Al FP4 light
0.0.632.87

Hinge 10 Al FP4 light

0.0.632.87

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/63287
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Tools
  • Downloads
  • Videos
  • Classification
Hinge 10 Al FP4 light
0.0.632.87

Attributes

Line
line 10
Delivery unit
1 set
Weight
m = 134 g
ESD
ESD-safe = No
Hinge 10 Al FP4 light
0.0.632.87

Details

2 hinge leaves, Al, anodized, natural
T-Slot Nut 10 St M6, bright zinc-plated
Countersunk Screw DIN 7991-M6x18, St, bright zinc-plated  
Hinge Al light, Pin Set D6
Notes on Use and Installation
The perfect hinge for Line 10. Hinges Al light are adjustable, strong and versatile. Two versions are available: Version FP4 is intended for installing frameless panel elements in a Line 10 profile frame, while version PP4 connects together two profiles, spacing them 4 mm apart and ensuring they can move easily.
The hinges always come with all necessary fastening elements for the profile – the only thing left to decide is whether the door should open to the left or right. Hinges with various load-carrying capacities can be created depending on the Hinge Pin used.
F ≤ 500 N
The Hinge Leaf Profiles can be given a drilled hole or countersink for screw fastening. The correct position of the hole is identified by a marking notch on the rear of the hinge.
Would you like to be completely free to design precisely the hinge you need? Line 10 now has a solution that helps you achieve just that:
The Hinge Leaf Profiles and Pin Set D6 (0.0.621.16) which are available separately can be combined to produce made-to-measure hinges that are perfectly tailored to the given requirements.
Hinge 10 Al FP4 light
0.0.632.87

Tools

Key with T-Handle 4 A/F
Delivery unit
1 pce.
Article-No.
0.0.406.39
Key Insert 4 A/F-1/4″
Delivery unit
1 pce.
Article-No.
0.0.650.50

Downloads

Assembly instruction(397 KB)

Videos

item MB Building Kit System New Products Autumn 2011

It's brand new - an item profile that is entirely non-metallic. item now offers a Profile 8 and Tube D30 for special applications that are made entirely of an innovative material comprising 70 percent wood and 30 percent plastic. As a result, users can now build constructions that do not conduct electricity or affect the radio frequency range.

item New Products Autumn 2011

Ergonomic work bench systems, the new Line D30 and innovative enhancements for the MB Building Kit System - discover new ideas from item.
Hinge 10 Al FP4 light
0.0.632.87

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23250304
eCl@ss 4.0
22041403
eCl@ss 4.1
22041403
eCl@ss 5.0
23250304
eCl@ss 5.1
23250304
eCl@ss 6.0.1
23250304
eCl@ss 7.1
23250304
eCl@ss 8.0
23250304
UNSPSC 7.0
31162403
UNSPSC 9.0
31162403
customs tariff number
83021000