Distribution Strip
0.0.631.56

Distribution Strip

0.0.631.56

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/63156
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Distribution Strip
0.0.631.56

Attributes

Line
Work Bench System
Delivery unit
1 pce.
Weight
m = 530 g
ESD
ESD-safe = No
Distribution Strip
0.0.631.56

Details

4 earthed power sockets (German domestic standard), all-pole switching
3 empty slots for inserts
system plug
Fastening materials
Notes on Use and Installation
One for all. Distribution Strip includes four power sockets (German domestic standard) and three empty slots that allow you to incorporate additional telephone, network (RJ45) and USB connections into the same strip.
The plug-in connector system creates the connection to the power supply and the modular design means that several Distribution Strips can be connected in series. Distribution Strip RCD Unit creates an all-pole break between the system and the power supply in the case of overload or short-circuit. If necessary, the Connecting Cable, Socket / Earthed Plug with earthing lead can be used to integrate additional earthing via a separate cable with a ring cable lug, in line with the VDE 0100 standard.
Distribution Strips can be seamlessly integrated into Line XMS profiles and table Uprights with an integrated cable conduit (K56). When fitting them to Line X profiles, Mounting Set XMS, Multi-Socket Power/Distribution Strips (0.0.655.27) has to be used. Fastening Sets in various angles (70°: 0.0.627.42, 90°: 0.0.627.40) are available for fitting to a Line 8 profile groove or panel.
Distribution Strip
0.0.631.56

Accessoires / Service

Multi-Socket Power Strip Angle Fastening Set
Delivery unit
1 set
Article-No.
0.0.627.40
Multi-Socket Power Strip Angle Fastening Set 70°
Delivery unit
1 set
Article-No.
0.0.627.42
Distribution Strip RCD Unit
Delivery unit
1 pce.
Article-No.
0.0.633.95
Distribution Strip Insert RJ45
Delivery unit
1 pce.
Article-No.
0.0.633.93
Distribution Strip Insert USB
Delivery unit
1 pce.
Article-No.
0.0.633.94
Connecting Cable, Socket / Earthed Plug, black
Delivery unit
1 pce.
Article-No.
0.0.417.42
Socket, Spring-Force Connected, black
Delivery unit
1 pce.
Article-No.
0.0.417.44
Plug, Spring-Force Connected, black
Delivery unit
1 pce.
Article-No.
0.0.417.59
Extension Cable, Socket / Plug, black
Delivery unit
1 pce.
Article-No.
0.0.417.52
Adapter, Socket / Plug, black
Delivery unit
1 set
Article-No.
0.0.417.45
Mounting Set XMS, Multi-Socket Power/Distribution Strips
Delivery unit
1 set
Article-No.
0.0.655.27
Distribution Strip Insert USB K56
Delivery unit
1 set
Article-No.
0.0.660.32

Downloads

Assembly instruction(1 MB)
Distribution Strip
0.0.631.56

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27144042
eCl@ss 4.0
27140804
eCl@ss 4.1
27140804
eCl@ss 5.0
27144021
eCl@ss 5.1
27144021
eCl@ss 6.0.1
27143412
eCl@ss 7.1
27144042
eCl@ss 8.0
27144042
UNSPSC 7.0
39121406
UNSPSC 9.0
39121406
customs tariff number
85366990