Double Pivot Arm 8 695 heavy-duty
0.0.631.20

Double Pivot Arm 8 695 heavy-duty

0.0.631.20

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/63120
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.

Red Dot Design Award

The internationally acclaimed Red Dot Design Award acknowledges excellence in design. Formal quality, functionality and innovation are some of the criteria that mark out the excellent design quality of this product.

Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Application
  • Classification
Double Pivot Arm 8 695 heavy-duty
0.0.631.20

Attributes

Line
Work Bench System
line 8
Material
Al, anodized
Delivery unit
1 set
Weight
m = 3.7 kg
ESD
ESD-safe = Yes
Force max
Fmax. = 140 N
Double Pivot Arm 8 695 heavy-duty
0.0.631.20

Details

Profiles 8 40x40 3N light
End Swivel Joint
2 Standard Swivel Joints
Double Swivel Joint
Connecting cover, PA, grey
3 Connecting Plates, Al, natural
Button-Head Screw M8x22, St, bright zinc-plated
Notes on Use and Installation
Fmax. = 140 N
Double Pivot Arm 8 695 heavy-duty – move even heavy loads safely!
The heavy-duty Double Pivot Arm is connected to a single Pivot Arm via a Double Swivel Joint in the middle. The two Standard Swivel Joints can be connected to any Profiles 8. The heavy-duty Double Pivot Arm should only be fitted to vertical profile grooves.
The Pivot Arm can reach approximately 695 mm. It can accommodate a maximum (vertical) load of 140 N.
The End Swivel Joint can be rotated through 360° for maximum versatility.
The connection can be made with either a horizontal or vertical profile groove. It can also be connected to the end face of a profile.
All the joints can be rotated 360° and allow the adjustment of frictional moment.
Double Pivot Arm 8 695 heavy-duty
0.0.631.20

Accessoires / Service

Pivot Arm Height Adjuster 8 290
Delivery unit
1 set
Article-No.
0.0.651.54
Parts Container 80x40, black
Delivery unit
1 pce.
Article-No.
0.0.432.73
Parts Container 120x40, black
Delivery unit
1 pce.
Article-No.
0.0.432.74
Parts Container 160x80, black
Delivery unit
1 pce.
Article-No.
0.0.432.75
Monitor Adapter 8 VESA 75-100 PA
Delivery unit
1 set
Article-No.
0.0.615.48
Frame Profile 8 40x20, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.616.95
Corner-Fastening Set Frame 8 40x20
Delivery unit
1 set
Article-No.
0.0.618.61
Retaining Cord D6, grey
Delivery unit
cut-off max. 20 m
Article-No.
0.0.622.12

Downloads

ESD Product Qualification(349 KB)
Assembly instruction(903 KB)

Applications

Double assembly work bench - Article EX-01056

Two height-adjustable table elements with accessories for production work.

More information
PDF CAD Parts list Drawing

Applications

Machine enclosure - Article EX-01082

This machine enclosure with work bench has been fitted with noise-insulating material on the front. Steel Mesh on the top provides ventilation and ensures maximum occupational safety.

More information
PDF CAD Parts list Drawing
Double Pivot Arm 8 695 heavy-duty
0.0.631.20

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100290
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111905
UNSPSC 9.0
56111905
customs tariff number
84879090