Castor Rail 8 40x40, Transfer Gate with Release Lever, right
0.0.630.85

Castor Rail 8 40x40, Transfer Gate with Release Lever, right

0.0.630.85

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/63085
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Videos
  • Application
  • Classification
Castor Rail 8 40x40, Transfer Gate with Release Lever, right
0.0.630.85

Attributes

Line
Work Bench System
Delivery unit
1 set
Weight
m = 440.0 g
ESD
ESD-safe = No
Castor Rail 8 40x40, Transfer Gate with Release Lever, right
0.0.630.85

Details

Transfer Gate, St, stainless
Protective cap, PVC, black
Hinge 8 Al light
Compression spring, St, stainless
Flat head screw DIN 923 M8x25, St, bright zinc-plated
Fastening materials
Do you need to separate workpieces and workpiece carriers and secure them at processing stations? The Transfer Gates for Castor Rails 8 40x40 enable you to establish clearly defined zones for breaking up bottlenecks, processing and forwarding.
No matter what direction your flow of goods is following, item has the ideal elements for bringing them to a stop and sending them on their way, with actuation levers for manual release.
Put together the solution that suits your needs! The spring-loaded Transfer Gates help to integrate Castor Rail 8 40x40 into your modular work bench system.
Two Transfer Gates are linked together with a Profile 8 40 x 16 E (7.0.000.01) to form a single functional unit.
Castor Rail 8 40x40, Transfer Gate with Release Lever, right
0.0.630.85

Accessoires / Service

Profile 8 40x16 E, natural
Delivery unit
cut-off max. 3000 mm
Article-No.
7.0.000.01

Videos

item Interlinking work benches ST

Today, flexible, cost-effective and ergonomic work benches are more important than ever in the value-added chain. The new item components for equipping and interlinking work benches are both modern and versatile. And a solid investment for the future!

item New Products Spring 2011

Ergonomic work bench systems, the new Line D30 and innovative enhancements for the MB Building Kit System -- Discover new ideas from item. A diverse range of possible applications, maximum product quality and impressive service make all the difference. item solutions are tried and tested and centred around customer requirements.

Applications

Work bench interlinking - Article EX-01080

This work bench scenario is one example of how three workstations can be interlinked using an integrated material picking rack. Production parts move rapidly along roller conveyors between work benches to precisely where they are needed.

More information
PDF CAD Parts list Drawing
Castor Rail 8 40x40, Transfer Gate with Release Lever, right
0.0.630.85

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120490
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
36120490
eCl@ss 7.1
36120490
eCl@ss 8.0
36120490
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
84313900