Bracing Strut D30-90°
0.0.629.95

Bracing Strut D30-90°

0.0.629.95

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/62995
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Tools
  • Downloads
  • Videos
  • Application
  • Classification
Bracing Strut D30-90°
0.0.629.95

Attributes

Line
Line D30
Delivery unit
1 pce.
Weight
m = 171 g
ESD
ESD-safe = Yes
Torque
M = 10 Nm
Bracing Strut D30-90°
0.0.629.95

Details

Preassembled
2 bracing strut halves, die-cast Al, natural
2 Hexagon Socket Head Cap Screws DIN 912 M6x16, St, bright zinc-plated
2 Hexagon nuts DIN 934 M6-I8I, St, bright zinc-plated
The partner to the 90° fastener when bending moments generate stress. The Bracing Strut is also easy to retrofit, can be screwed into place quickly and provides effective support for the connection point.
Caps D30 F can be used to cover over the screw connection of the Bracing Strut when necessary, making cleaning easy and ensuring your design looks its best. Four Caps D30 F can be used for each Bracing Strut.
Bracing Strut D30-90°
0.0.629.95

Accessoires / Service

Cap D30 F, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.629.80
Adapter 8 D30
Delivery unit
1 pce.
Article-No.
0.0.630.51
Tube Adapter D30
Delivery unit
1 set
Article-No.
0.0.630.61
Fastener D30
Delivery unit
1 pce.
Article-No.
0.0.623.56
Parallel Fastener D30
Delivery unit
1 pce.
Article-No.
0.0.629.94
Bracing Strut D30-90°
0.0.629.95

Tools

Key with T-Handle 5 A/F
Delivery unit
1 pce.
Article-No.
0.0.026.29

Downloads

ESD Product Qualification(329 KB)

Videos

2. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

5. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

3. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

7. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

Good reasons to use D30 - Plan B

Good reasons to use D30 - Plan B

4. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

1. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

item Line D30 - simple, flexible and efficient!

Simple handling is the key feature of Line D30 and delivers maximum cost efficiency in the continuous improvement of manufacturing processes. It is made possible by non-machined connections, simple joining and a forgiving design principle.

Applications

Lightweight work bench - Article EX-01034

This work bench can be adapted, set up and extended with minimal assembly work.

More information
PDF CAD Parts list Drawing

Applications

D30 work bench - Article EX-01049

This D30 work bench with shelf is the perfect starting point for flexible production.

More information
PDF CAD Parts list Drawing

Applications

D30 transport trolley with three levels - Article EX-01054

The three loading levels of this lightweight transport trolley from item offer sufficient capacity for workpieces and containers.

More information
PDF CAD Parts list Drawing

Applications

Picking trolley - Article EX-01085

This picking trolley is exceptionally customisable and ideal for lean production systems. Line D30 Profile Tubes form the superstructure, while the castor-mounted base is made of sturdy elements from the MB Building Kit System. The Bracing Struts at the foot of the superstructure add extra stability.

More information
PDF CAD Parts list Drawing

Applications

Picking trolley - Article EX-01086

This picking trolley has been designed for transporting lengthy products. The castor-mounted frame is made from stable MB elements, while the superstructure has been built using Line D30 Profile Tubes.

More information
PDF CAD Parts list Drawing

Applications

Mobile D30 Kanban FIFO rack - Art. no. EX-01101

This mobile FIFO rack features colour-coded Kanban roller conveyors that indicate how full a shelf is. Thanks to built-in lighting systems, operations will run smoothly even in dark areas of the production hall.

More information
PDF CAD Parts list Drawing

Applications

CIP table

A better overview for faster decisions. This CIP table shows which components are available for designing lean production solutions.

More information
PDF CAD Parts list Drawing
Bracing Strut D30-90°
0.0.629.95

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
83024900