Coupling Housing 8 D80 120x120
0.0.628.99

Coupling Housing 8 D80 120x120

0.0.628.99

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/62899
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Coupling Housing 8 D80 120x120
0.0.628.99

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 1.88 kg
ESD
ESD-safe = No
Coupling Housing 8 D80 120x120
0.0.628.99

Details

Coupling Housing 8 D80, black
4 Hexagon Socket Head Cap Screws DIN 912-M8x20, St, black
Coupling Adapter Plate D80 Universal 120x120, Al, black

Downloads

Assembly instruction(758 KB)
Coupling Housing 8 D80 120x120
0.0.628.99

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23031902
eCl@ss 4.0
23030205
eCl@ss 4.1
23030205
eCl@ss 5.0
23039105
eCl@ss 5.1
23039105
eCl@ss 6.0.1
23039105
eCl@ss 7.1
23039105
eCl@ss 8.0
23039105
UNSPSC 7.0
31163001
UNSPSC 9.0
31163001
customs tariff number
84836080