Roller Conveyor 8 D30 with Flanged Wheel
0.0.628.41

Roller Conveyor 8 D30 with Flanged Wheel

0.0.628.41

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/62841
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
cut-off max. 6000 mm
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Videos
  • Classification
Roller Conveyor 8 D30 with Flanged Wheel
0.0.628.41

Attributes

Line
Work Bench System
line 8
Delivery unit
cut-off max. 6000 mm
Weight, spec. Length
m = 1.7 kg/m
ESD
ESD-safe = No
Roller Conveyor 8 D30 with Flanged Wheel
0.0.628.41

Details

Castor Rail 8 40x40, AI, anodized, natural
Castor Inserts with Flanged Wheel, black
Complete roller conveyors available in any length (modular dimension: 50 mm).
Permissible force on a single castor of Roller Conveyor F < 100 N
Please take into account the modular dimension of the roller elements and inserts being used when cutting the Castor Rail to size. A gap at the start or end of the Roller Conveyor can be filled with Castor Rail 8 40x40 Slide Strip ESD (0.0.622.26).
Roller Conveyor 8 D30 with Flanged Wheel
0.0.628.41

Accessoires / Service

Castor Rail 8 Cap 40x40
Delivery unit
1 set
Article-No.
0.0.622.29
Castor Rail 8 Cap 80x40
Delivery unit
1 set
Article-No.
0.0.622.30
Castor Rail 8 40x40, Brake
Delivery unit
1 pce.
Article-No.
0.0.619.34
Railing Support 8/5 100x80
Delivery unit
1 set
Article-No.
0.0.622.20
Railing Fastening Set 5-135°
Delivery unit
1 set
Article-No.
0.0.627.35
Castor Rail 8 40x40, Transfer Gate, left
Delivery unit
1 set
Article-No.
0.0.630.86
Castor Rail 8 40x40, Transfer Gate, right
Delivery unit
1 set
Article-No.
0.0.630.87
Castor Rail 8 40x40, Transfer Gate with Release Lever, left
Delivery unit
1 set
Article-No.
0.0.630.84
Castor Rail 8 40x40, Transfer Gate with Release Lever, right
Delivery unit
1 set
Article-No.
0.0.630.85
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30

Downloads

Technical documentation(3 MB)

Videos

item Interlinking work benches ST

Today, flexible, cost-effective and ergonomic work benches are more important than ever in the value-added chain. The new item components for equipping and interlinking work benches are both modern and versatile. And a solid investment for the future!
Roller Conveyor 8 D30 with Flanged Wheel
0.0.628.41

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120407
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
36120407
eCl@ss 7.1
36120407
eCl@ss 8.0
36120407
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
84283920