Quick Multiblock 8 with Non-Removable Pin, grey
0.0.625.90

Quick Multiblock 8 with Non-Removable Pin, grey

0.0.625.90

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/62590
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Quick Multiblock 8 with Non-Removable Pin, grey
0.0.625.90

Attributes

Line
line 8
Property
grey
Delivery unit
1 set
Weight
m = 14 g
ESD
ESD-safe = No
Force max
Fmax. = 250 N
Quick Multiblock 8 with Non-Removable Pin, grey
0.0.625.90

Details

Quick Multiblock 8, PA
Non-removable pin, PA
Spring clip, St, stainless
It doesn't get any faster: push the non-removable pin through the hole in the panel element and into the Quick Multiblock – that's it, the secure panel fastening cannot be released without destroying it.
Safe and sound: say goodbye to unauthorised access!
Quick Multiblocks can be used for panel elements of any thickness (up to 8 mm). They can be adapted to the thickness of the panel thanks to two different mounting positions (4 or 8 mm from the edge of the profile). The spring clip is to be inserted in the Quick Multiblock according to the direction in which the load is applied: the convex side of the clip must face away from the panel and pin.
Pressing in the pin also tightens the spring.
Recommendation for mounting the panel element.
Permissible loading force for Multiblocks 8 is F = 250 N.
Quick Multiblock 8 with Non-Removable Pin, grey
0.0.625.90

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041426
eCl@ss 4.1
22041426
eCl@ss 5.0
23250320
eCl@ss 5.1
23250320
eCl@ss 6.0.1
23250320
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
31101508
UNSPSC 9.0
31101508
customs tariff number
39269097