Base Plate 10 100x100, M16, white aluminium, similar to RAL 9006
0.0.625.20

Base Plate 10 100x100, M16, white aluminium, similar to RAL 9006

0.0.625.20

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/62520
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Videos
  • Application
  • Classification
Base Plate 10 100x100, M16, white aluminium, similar to RAL 9006
0.0.625.20

Attributes

Line
line 10
Material
Die-cast zinc
Property
white aluminium, similar to RAL 9006
Delivery unit
1 pce.
Weight
m = 877 g
ESD
ESD-safe = No
Thread
M16
Base Plate 10 100x100, M16, white aluminium, similar to RAL 9006
0.0.625.20

Details

The Base Plates, made from die-cast zinc, are powder-coated on all sides and can be screwed into the core bores of profile end faces or laterally into the grooves of the profiles.
Threads of different diameters accommodate adjustable feet, castors and other elements.
Base Plate 10 100x100, M16, white aluminium, similar to RAL 9006
0.0.625.20

Accessoires / Service

Jacking Castor D62
Delivery unit
1 set
Article-No.
0.0.674.53
T-Slot Nut 10 St M10, bright zinc-plated
Delivery unit
1 pce.
Article-No.
0.0.625.02
Profile Machining, End-Face Thread, M10x25
Delivery unit
1 pce.
Article-No.
0.0.632.43

Videos

item Building Kit System 10

Line 10 - strong M10 thread and profile grooves with exceptional carrying capacity. Improved profile cross-section for optimised use of materials - reinforces Profiles E and heavy-duty standard Profiles 10.

Applications

High-strength frame built using Line 10 - Article EX-01057

This frame built using components from Line 10 of the MB Building Kit System is extremely strong and therefore perfect for getting heavy items of material to where they are needed.

More information
PDF CAD Parts list Drawing

Applications

Machine base - EX-01061

Made from Line 10 elements, this machine base is stable and safe.

More information
PDF CAD Parts list Drawing
Base Plate 10 100x100, M16, white aluminium, similar to RAL 9006
0.0.625.20

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
79070000