Standard-Fastening Set 10, bright zinc-plated
0.0.625.08

Standard-Fastening Set 10, bright zinc-plated

0.0.625.08

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/62508
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Service
  • Tools
  • Downloads
  • Videos
  • Classification
Standard-Fastening Set 10, bright zinc-plated
0.0.625.08

Attributes

Line
line 10
Property
bright zinc-plated
Delivery unit
1 set
Weight
m = 43.2 g
ESD
ESD-safe = Yes
Tightening torque, bright zinc-plated
Mbz-p = 46 Nm
Standard-Fastening Set 10, bright zinc-plated
0.0.625.08

Details

Standard connecting plate 10, St
Special Button-Head Screw similar to ISO 7380-M10x25, St
High-strength right-angled profile connection with minimum processing requirement. The position of the profile connection is determined by a drilled hole.
The standard connecting plate ensures optimal force distribution and ensures that the Profiles are fixed in the correct position.
Standard-Fastening Set 10, bright zinc-plated from item joins two Line 10 profiles at a right angle to create a connection that is highly resistant to displacement and torsion. The connecting plate is made of bright zinc-plated steel and projects into the grooves on both sides to ensure the alignment of the profiles is torsion-resistant.
A thread needs to be tapped into the core bore of the first profile to install the fastener. The second profile requires an installation bore and is connected in a fixed position.
The necessary thread is tapped directly into the core bore of the profiles.
The standard connecting plates can be arranged to match the way in which the profiles are fitted.
Large profiles with high load-bearing capabilities can be connected using a larger number of Standard Fasteners.
Installation with flush-mounted profile end face
Standard-Fastening Set 10, bright zinc-plated
0.0.625.08

Accessoires / Service

Profile Machining, End-Face Thread, M10x25
Delivery unit
1 pce.
Article-No.
0.0.632.43
Profile Machining, Groove-Side Hole, 10, D9
Delivery unit
1 pce.
Article-No.
0.0.632.42
Standard-Fastening Set 10, bright zinc-plated
0.0.625.08

Tools

Drilling Jig 10, small, Standard Connection 10
Delivery unit
1 pce.
Article-No.
0.0.632.12
Key with T-Handle 6 A/F
Delivery unit
1 pce.
Article-No.
0.0.406.38
L-Key 6 A/F
Delivery unit
1 pce.
Article-No.
0.0.007.01

Downloads

Finding the right fastener fast(2 MB)
ESD Product Qualification(349 KB)

Videos

item Building Kit System 10

Line 10 - strong M10 thread and profile grooves with exceptional carrying capacity. Improved profile cross-section for optimised use of materials - reinforces Profiles E and heavy-duty standard Profiles 10.

item Standard-Fastening Set

The Standard Fastener is a right-angled, power-locking connection for aluminium profiles with a high strength and an optimum load application. The main assembly advantage is the minimum machining requirement of the profiles with reduced single peace costs. Large profiles with high load bearing capabilities can be connected using multiple standard fastener sets to create joints as strong as welded surfaces.
Standard-Fastening Set 10, bright zinc-plated
0.0.625.08

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
73181568