Castor Insert D30 with Flanged Wheel ESD, black similar to RAL 9005
0.0.622.28

Castor Insert D30 with Flanged Wheel ESD, black similar to RAL 9005

0.0.622.28

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/62228
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Tools
  • Downloads
  • Videos
  • Classification
Castor Insert D30 with Flanged Wheel ESD, black similar to RAL 9005
0.0.622.28

Attributes

Line
Work Bench System
Material
PA-GF
Property
black similar to RAL 9005
Delivery unit
1 pce.
Weight
m = 21 g
ESD
ESD-safe = Yes
Force max
Fmax. = 100 N
Castor Insert D30 with Flanged Wheel ESD, black similar to RAL 9005
0.0.622.28

Details

Castor D30 with flanged wheel, PA
Housing, PA-GF, black
Axles, St, stainless
Customising Castor Rail 8 40x40 couldn’t be easier: Simply push the inserts into the rail to build your ideal roller conveyor. Caps secure the ends.
The wide range of inserts available for Castor Rail 8 40x40 make it a true all-rounder:
a: Castor Ball Inserts ESD
b: Castor Inserts D30/Castor Inserts D30 with Flanged Wheel, ESD-safety optional
c: Castor Rail 8 40x40, Brake
d: Roller Inserts 4xD11, ESD-safety optional
e: Brush Inserts ESD
f: Slide Strip Wedge Insert ESD
g: Castor Rail 8 40x40, Slide Strip ESD – raised installation
h: Castor Rail 8 40x40, Slide Strip ESD – low installation
Castor Insert D30 with Flanged Wheel ESD, black similar to RAL 9005
0.0.622.28

Accessoires / Service

Castor Rail 8 40x40, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.626.91
Castor Rail 8 40x40, Brake
Delivery unit
1 pce.
Article-No.
0.0.619.34
Back Stop Insert ESD
Delivery unit
1 pce.
Article-No.
0.0.675.98
Castor Insert D30 with Flanged Wheel ESD, black similar to RAL 9005
0.0.622.28

Tools

T-Slot Deburrer 8NO
Delivery unit
1 pce.
Article-No.
0.0.612.47

Downloads

Technical documentation(3 MB)
ESD Product Qualification(325 KB)

Videos

item Interlinking work benches ST

Today, flexible, cost-effective and ergonomic work benches are more important than ever in the value-added chain. The new item components for equipping and interlinking work benches are both modern and versatile. And a solid investment for the future!
Castor Insert D30 with Flanged Wheel ESD, black similar to RAL 9005
0.0.622.28

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120490
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
36120490
eCl@ss 7.1
36120490
eCl@ss 8.0
36120490
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
39174000