Hinge Al light, Pin Set D6
0.0.621.16

Hinge Al light, Pin Set D6

0.0.621.16

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/62116
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Application
  • Classification
Hinge Al light, Pin Set D6
0.0.621.16

Attributes

Delivery unit
1 set
Weight
m = 25 g
ESD
ESD-safe = Yes
Hinge Al light, Pin Set D6
0.0.621.16

Details

Grooved pin, St, bright zinc-plated
2 bearing sleeves, PA, black
Washer, St, stainless
2 caps, PA, grey
Notes on Use and Installation
Hinges Al light are adjustable, strong and versatile. As well as reducing friction, the new wear-resistant Pin Set D6 also prevents electrostatic build-up.
We recommend Pin Set D6 specifically for the construction of customised hinges with Hinge Leaf Profiles Al light (see Comprehensive Catalogue for MB Building Kit System).
Pin Set D6 makes the fitting of all Hinges Al light child’s play!
Lift-off doors must be fitted with the same types of hinges. Fixed doors must be fitted with at least one right-hand and one left-hand hinge.
The Hinge Pins must be greased before installation.
Arrangement of one right-hand hinge and one left-hand hinge for constructing a door that cannot be lifted off.
Irrespective of line or version, all Hinges Al light duty, have the connection dimensions shown here.
Hinge Al light, Pin Set D6
0.0.621.16

Accessoires / Service

Hinge Leaf Profile 8 e light, natural
Delivery unit
1 pce., length 3000 mm
Article-No.
0.0.454.58
Hinge Leaf Profile 8 e 80 light, natural
Delivery unit
1 pce., length 3000 mm
Article-No.
0.0.615.39
Hinge Leaf Profile V 8 e light, natural
Delivery unit
1 pce., length 3000 mm
Article-No.
0.0.454.56
Hinge Leaf Profile V 8 z light, natural
Delivery unit
1 pce., length 3000 mm
Article-No.
0.0.454.54

Downloads

ESD Product Qualification(314 KB)
Assembly instruction(397 KB)

Applications

Cabinet 6x8 - Article EX-01075

The outer dimensions of this cabinet are 2,000 x 1,410 x 440 mm, sufficient for 48 containers, eight on each of the six shelves. The full-height doors, which use elegant Hinges 8 Al, make sure that every corner is in easy reach.

More information
PDF CAD Parts list Drawing

Applications

XMS basic frame - Article EX-01083

This basic frame for a machine shows how remarkably tidy mechanical engineering can be today. Line XMS is unobtrusive and elegant on the outside, but there's plenty going on inside.

More information
PDF CAD Parts list Drawing
Hinge Al light, Pin Set D6
0.0.621.16

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23250304
eCl@ss 4.0
22041403
eCl@ss 4.1
22041403
eCl@ss 5.0
23250304
eCl@ss 5.1
23250304
eCl@ss 6.0.1
23250304
eCl@ss 7.1
23250304
eCl@ss 8.0
23250304
UNSPSC 7.0
31162403
UNSPSC 9.0
31162403
customs tariff number
73182900