Shelf Profile 8 320, natural
0.0.621.00

Shelf Profile 8 320, natural

0.0.621.00

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/62100
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 6000 mm
≥1
on application
cut-off max. 6000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Classification
Shelf Profile 8 320, natural
0.0.621.00

Attributes

Line
Work Bench System
line 8
Material
Al, anodized
Property
natural
Delivery unit
cut-off max. 6000 mm
Weight, spec. Length
m = 4.1 kg/m
ESD
ESD-safe = Yes
Shelf Profile 8 320, natural
0.0.621.00

Details

Shelf Profile 8 320, natural
0.0.621.00

Accessoires / Service

Shelf Cap Set 8 320
Delivery unit
1 set
Article-No.
0.0.623.30
Shelf Adapter Set 8
Delivery unit
1 set
Article-No.
0.0.627.14
Shelf Cap Set 8 320 with Raised Edge
Delivery unit
1 set
Article-No.
0.0.647.65
Profile Saw Cut, Oversize Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.475.31

Downloads

ESD Product Qualification(329 KB)
Shelf Profile 8 320, natural
0.0.621.00

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100292
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042100