Stanchion Fastener
0.0.620.22

Stanchion Fastener

0.0.620.22

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/62022
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Videos
  • Classification
Stanchion Fastener
0.0.620.22

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 108 g
ESD
ESD-safe = No
Stanchion Fastener
0.0.620.22

Details

Stanchion Fastener, die-cast Al, white aluminium similar to RAL 9006
Hand Rail Cap, die-cast Al, white aluminium similar to RAL 9006
Hexagon Socket Head Cap Screw DIN 912-M8x25, St, bright zinc-plated
Washer ISO 7089 - 8 - 200 HV, bright zinc-plated
2 T-Slot Nuts V 8 St M6, St, bright zinc-plated
2 Countersunk Screws DIN 7991-M6x16, St, bright zinc-plated
Stanchion Fastener
The Stanchion Fastener is used to create a right-angled connection between the hand-rail (Profile 8 D40 3N) and a guard-rail stanchion (Profile 8 D40 2N180). The necessary fastening elements are included in the scope of supply.
The fastener is screwed to the end face of the stanchion and anchored in the groove of the hand-rail. As a result, it can be used at the end of a guard-rail and on intermediate stanchions.
The Stanchion Angle Fastener is used to fasten the hand-rail at any angle (e.g. on a stairway).

Videos

Testing the Stairway / Platform System to OSHA 1910.29
Stanchion Fastener
0.0.620.22

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162502
UNSPSC 9.0
31162502
customs tariff number
83024900