Panel-Clamping Strip 6 Al, natural
0.0.615.01

Panel-Clamping Strip 6 Al, natural

0.0.615.01

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/61501
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 3000 mm
≥1
on application
cut-off max. 3000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Application
  • Classification
Panel-Clamping Strip 6 Al, natural
0.0.615.01

Attributes

Line
line 6
Material
Al, anodized
Property
natural
Delivery unit
cut-off max. 3000 mm
Weight, spec. Length
m = 124.0 g/m
ESD
ESD-safe = No
Panel-Clamping Strip 6 Al, natural
0.0.615.01

Details

b = 24 mm
c = 1.6 mm
Panel-Clamping Strips are ideal for retrofitting panel elements (primarily made of Acrylic Glass, PET-G or Polycarbonate) into an assembled profile frame. Apart from straight saw cuts, no further machining of the panel element or Panel-Clamping Strips is required.
Panel-Clamping Strips consist of two components. The first of these, an aluminium strip (0.0.615.01), locates into the profile groove and holds the panel element in place. A second strip, of flexible plastic, is then used to secure both the panel element and the aluminium strip in the groove. If necessary, the plastic strip can be levered out in order to remove the panel element from the frame.
The Panel-Clamping Strips 6 secure the panel element so that there is an offset of 1.6 mm to the outer edge of the profile. This produces a smooth outer wall for protective enclosures and helps reduce turbulence caused by air flows.
The choice of Panel-Clamping Strip depends on the thickness of the panel element (s) and the particular Line:
Line 6: s = 2 - 4 / 4 - 6 mm
A screwdriver is used to lever out the Panel-Clamping Strip so as to enable removal of the panel element from the frame.
When an Automatic-Fastening Set is installed at the end of a profile, Panel-Clamping Strip 6 Al and Panel-Clamping Strip 6 made of plastic both need to have 35 mm trimmed from them so they can be fitted into the Line 6 groove.
Panel-Clamping Strip 6 Al, natural
0.0.615.01

Accessoires / Service

Panel-Clamping Strip 6 2-4mm, grey similar to RAL 7042
Delivery unit
1 pce., length 3000 mm
Article-No.
0.0.614.93
Panel-Clamping Strip 6 4-6mm, grey similar to RAL 7042
Delivery unit
1 pce., length 3000 mm
Article-No.
0.0.614.90
Disassembly Tool, Fixing System, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.719.51
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30

Applications

Walk-in protective enclosure - Article EX-01023

Two sliding doors positioned either side of a corner make this walk-in protective enclosure particularly convenient to use.

More information
PDF CAD Parts list

Applications

Enclosures and guards - Article EX-01043

The enclosure and guard systems supplied by item can adapt to suit all requirements.

More information
PDF CAD Parts list
Panel-Clamping Strip 6 Al, natural
0.0.615.01

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360492
eCl@ss 4.0
35030108
eCl@ss 4.1
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 6.0.1
35030190
eCl@ss 7.1
35030190
eCl@ss 8.0
35030190
UNSPSC 7.0
30102315
UNSPSC 9.0
30102315
customs tariff number
76042990