T-Slot Opener 8NO for Standard-Fastening Set
0.0.612.89

T-Slot Opener 8NO for Standard-Fastening Set

0.0.612.89

Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/61289
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
T-Slot Opener 8NO for Standard-Fastening Set
0.0.612.89

Attributes

Line
line 8
Delivery unit
1 pce.
Weight
m = 500 g
ESD
ESD-safe = No
T-Slot Opener 8NO for Standard-Fastening Set
0.0.612.89

Details

St, galvanized
Handle, PVC
Tools for opening the grooves of Profiles 8 and X 8 with removable groove cover:
T-Slot Opener 8N for Standard-Fastening Set is used to remove the groove cover (from the end face of the profile) over the exact length required for a Standard Fastener. No hole is required to define the end of the opening.
T-Slot Opener 8NO for Standard-Fastening Set:
Each levering movement will open the profile groove over the length of a Standard-Fastening Set 8.
T-Slot Opener 8NO for Standard-Fastening Set
0.0.612.89

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21045190
eCl@ss 4.0
21040803
eCl@ss 4.1
21040803
eCl@ss 5.0
21040802
eCl@ss 5.1
21040802
eCl@ss 6.0.1
21040802
eCl@ss 7.1
21040803
eCl@ss 8.0
21040803
UNSPSC 7.0
27112505
UNSPSC 9.0
27112505
customs tariff number
82055980