Ball Joint 8, Socket with Clamp Lever
0.0.611.00

Ball Joint 8, Socket with Clamp Lever

0.0.611.00

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/61100
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Ball Joint 8, Socket with Clamp Lever
0.0.611.00

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 272 g
ESD
ESD-safe = No
Ball Joint 8, Socket with Clamp Lever
0.0.611.00

Details

2 hinge halves, die-cast aluminium, RAL 9006 white aluminium
Clamp Lever M8x32
Spacer sleeve, St, bright zinc-plated
Hexagon Nut M8, St, bright zinc-plated
Ball Joint 8 is used to interconnect Line 8 profiles at any chosen angle. It can be screwed into the profile groove or into the end face of the profile.
Ball Joints can be used for lightweight adjustment devices and for connecting and stabilising diagonals.
Ball Joint 8 is also available in a variation with a Clamp Lever for rapid manual adjustments.
Each Ball Joint 8 requires two balls that are suitable for the profiles being connected:
- Ball 40x40 for connection to Profiles 8 with right-angled cross-sections
- Ball D40 for connection to Profiles 8 D40 (with cylindrical cross-section)
Max. tightening torque of central securing screw M8:
MA = 25 Nm
Permissible loading moments for Ball Joint 8:
Deflection MB = 2 Nm
Torsion T = 3 Nm
Ball Joint 8, Socket with Clamp Lever
0.0.611.00

Accessoires / Service

Ball Joint 8, Ball End D40
Delivery unit
1 set
Article-No.
0.0.610.98
Ball Joint 8, Ball End 40x40
Delivery unit
1 set
Article-No.
0.0.610.95
Ball Joint 8, Socket with Clamp Lever
0.0.611.00

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360291
eCl@ss 4.0
23030704
eCl@ss 4.1
23030704
eCl@ss 5.0
23020104
eCl@ss 5.1
23020104
eCl@ss 6.0.1
23020104
eCl@ss 7.1
23020104
eCl@ss 8.0
23020104
UNSPSC 7.0
31101501
UNSPSC 9.0
31101501
customs tariff number
83024900