Cover Profile 8 LE, grey similar to RAL 7042
0.0.605.05

Cover Profile 8 LE, grey similar to RAL 7042

0.0.605.05

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/60505
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 2000 mm
≥1
on application
cut-off max. 2000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Tools
  • Classification
Cover Profile 8 LE, grey similar to RAL 7042
0.0.605.05

Attributes

Line
line 8
Material
PP/TPE
Property
grey similar to RAL 7042
Delivery unit
cut-off max. 2000 mm
Weight, spec. Length
m = 28.5 g/m
ESD
ESD-safe = No
Cover Profile 8 LE, grey similar to RAL 7042
0.0.605.05

Details

Keeping it clean! Linear Units KLE boast exceptional precision and low-vibration movement. The timing belt runs concealed inside the special Support Profile, which features two indentations running along the top to accommodate Proximity Switch KLT and Cables. These grooves are sealed with cover profiles as standard to ensure a smooth, easy-to-clean surface.
If this groove covering needs to be replaced, Cover Profile 8 LE or Cover Profile 6 LE can be used as a replacement.
The Cover Profile is fitted by hand and can be easily cut to size.
Cover Profile 8 LE, grey similar to RAL 7042
0.0.605.05

Tools

Multi-Purpose Pliers
Delivery unit
1 pce.
Article-No.
0.0.265.63
Multi-Purpose Pliers with 90° Stop
Delivery unit
1 pce.
Article-No.
0.0.662.33
Cover Profile 8 LE, grey similar to RAL 7042
0.0.605.05

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360190
eCl@ss 4.0
35030108
eCl@ss 4.1
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 6.0.1
23369290
eCl@ss 7.1
23369290
eCl@ss 8.0
23369290
UNSPSC 7.0
31111510
UNSPSC 9.0
31111510
customs tariff number
39169090