Quick Multiblock 8 with Securing Pin PA, grey
0.0.604.10

Quick Multiblock 8 with Securing Pin PA, grey

0.0.604.10

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/60410
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Application
  • Classification
Quick Multiblock 8 with Securing Pin PA, grey
0.0.604.10

Attributes

Line
line 8
line X
Property
grey
Delivery unit
1 pce.
Weight
m = 14 g
ESD
ESD-safe = No
Force max
Fmax. = 250 N
Quick Multiblock 8 with Securing Pin PA, grey
0.0.604.10

Details

Basic unit, PA-GF
Spring clip, St, stainless
O-ring 12x2, NBR, black
Securing pin PA
Quick Multiblocks 8 offer the option of fastening a panel element securely in a profile frame in such a way that it can easily be removed. The securing pin is operated either by hand without the need for a tool or using a coin (Quick Multiblock 8 with Slotted Pin).
Lightweight metal sheet and panel elements made from Acrylic Glass, Plastic or Compound Material must be provided with a drill hole at the appropriate location. They are locked in place using the securing pin.
Plastic securing pins are suitable for very occasional operation and die-cast zinc pins for more frequent use or high loads.
Quick Multiblocks 8 can be moved within the groove in order to align them with the hole in the panel element.
Quick Multiblocks can be used for panel elements of any thickness (up to 8 mm). They can be adapted to the thickness of the panel thanks to two different mounting positions (4 or 8 mm from the edge of the profile). The spring clip is to be inserted in the Quick Multiblock according to the direction in which the load is applied.
The concave side of the spring must face the panel and pin. Locking the pin also tightens the spring.
Quick Multiblock 8 is inserted in the profile groove and locked in place with a 90° turn to the right.
A wrench 20 A/F is recommended for this step.
Recommendation for mounting the panel element.
The permissible load for Quick Multiblocks 8 is F = 250 N.

Applications

High-strength frame built using Line 10 - Article EX-01057

This frame built using components from Line 10 of the MB Building Kit System is extremely strong and therefore perfect for getting heavy items of material to where they are needed.

More information
PDF CAD Parts list Drawing

Applications

SystemMobiles U - Article EX-01060

This customised SystemMobile has a heavy-duty, stable base that can be used as a storage or working surface.

More information
PDF CAD Parts list Drawing
Quick Multiblock 8 with Securing Pin PA, grey
0.0.604.10

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041426
eCl@ss 4.1
22041426
eCl@ss 5.0
23250320
eCl@ss 5.1
23250320
eCl@ss 6.0.1
23250320
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
31101508
UNSPSC 9.0
31101508
customs tariff number
39269097