Magnetic Door Stop 8, black
0.0.601.30

Magnetic Door Stop 8, black

0.0.601.30

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/60130
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Magnetic Door Stop 8, black
0.0.601.30

Attributes

Line
line 8
line X
Property
black
Delivery unit
1 set
Weight
m = 76 g
ESD
ESD-safe = No
cleanroom suitability
Yes
Force
F = 40 N
Magnetic Door Stop 8, black
0.0.601.30

Details

Housing, PA-GF
Insert plate, St, bright zinc-plated
Stop plate, St, bright zinc-plated
2 T-Slot Nuts V 8 St M5, bright zinc-plated
Countersunk Screw DIN 7991-M5x12, St, bright-zinc-plated
Countersunk Screw DIN 7991-M5x14, St, bright zinc-plated
The Magnetic Door Stop is a system element for limiting the movement of closed doors and keeping them in place. Once the door has been swung against the Door Stop, it is held in place by the built-in Magnetic Catch.
For profiles with closed grooves, the groove cover must be removed to insert the T-Slot Nut and anti-torsion lugs.
Note: When tightening the fastening screw, the stop plate’s anti-torsion lugs are press-fitted in the profile groove, immobilizing the Magnetic Door Stop.
The Door Stop is fastened to a Line 8 groove in the outer frame and forms a lead-in wedge, a buffer and the limit stop (limiting the penetration depth for the modular dimension 40 mm).
Closing force F = 40 N
Magnetic Door Stop 8, black
0.0.601.30

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041422
eCl@ss 4.1
22041422
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 6.0.1
23210192
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
31163101
UNSPSC 9.0
31163101
customs tariff number
39269097