Sliding-Door Guide Profile 8 40x10, natural
0.0.495.13

Sliding-Door Guide Profile 8 40x10, natural

0.0.495.13

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/49513
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 3000 mm
≥1
on application
cut-off max. 3000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Application
  • Classification
Sliding-Door Guide Profile 8 40x10, natural
0.0.495.13

Attributes

Line
line 8
Material
Al, anodized
Property
natural
Delivery unit
cut-off max. 3000 mm
Weight, spec. Length
m = 0.67 kg/m
ESD
ESD-safe = No
Cross-sectional area
A = 2.48 cm2
Sliding-Door Guide Profile 8 40x10, natural
0.0.495.13

Details

Sliding-Door Guide Profile 8 40x10 is fitted with Clip 8 St at the top and bottom of the surrounding profile frame. It forms the guide for two door leaves of Clamp Profile 8 32x18.
Folding-Door Hinge Al for Clamp Profile 8 32x18 is used to link together separate segments to create space-saving folding doors. Thanks to the Hinges, the moving elements fold up in a concertina formation.
Sliding-Door Guide Profile 8 40x10, natural
0.0.495.13

Accessoires / Service

Clip 8 St, bright zinc-plated
Delivery unit
1 pce.
Article-No.
0.0.428.97
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30

Downloads

Assembly instruction(3 MB)

Applications

High-strength frame built using Line 10 - Article EX-01057

This frame built using components from Line 10 of the MB Building Kit System is extremely strong and therefore perfect for getting heavy items of material to where they are needed.

More information
PDF CAD Parts list Drawing
Sliding-Door Guide Profile 8 40x10, natural
0.0.495.13

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360190
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042100