T-Slot Nut (Profile St) 8 M4, stainless
0.0.494.38

T-Slot Nut (Profile St) 8 M4, stainless

0.0.494.38

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/49438
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
T-Slot Nut (Profile St) 8 M4, stainless
0.0.494.38

Attributes

Line
line 8
Material
St
Property
stainless
Delivery unit
1 pce.
Weight
m = 14 g
ESD
ESD-safe = Yes
Thread
M4
T-Slot Nut (Profile St) 8 M4, stainless
0.0.494.38

Details

T-Slot Nuts (Profile St) 8 are adapted to suit the special shape of the profile groove of Profiles St 8. They can be inserted into the grooves at any location and are fixed in place using a ball thrust piece.
An anti-torsion feature simplifies the process of moving the T-Slot Nut and stops it slipping out of the profile groove when doing so.

Downloads

ESD Product Qualification(340 KB)
T-Slot Nut (Profile St) 8 M4, stainless
0.0.494.38

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
23110806
eCl@ss 4.1
23110806
eCl@ss 5.0
23110806
eCl@ss 5.1
23110806
eCl@ss 6.0.1
23110890
eCl@ss 7.1
23110890
eCl@ss 8.0
23110890
UNSPSC 7.0
31161710
UNSPSC 9.0
31161710
customs tariff number
73181900