Standard-Fastening Set (Profile St) 8, stainless
0.0.494.35

Standard-Fastening Set (Profile St) 8, stainless

0.0.494.35

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/49435
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Service
  • Tools
  • Downloads
  • Classification
Standard-Fastening Set (Profile St) 8, stainless
0.0.494.35

Attributes

Line
line 8
Material
St
Property
stainless
Delivery unit
1 set
Weight
m = 59 g
ESD
ESD-safe = Yes
Tightening torque, stainless
Mstainl. = 20 Nm
Standard-Fastening Set (Profile St) 8, stainless
0.0.494.35

Details

Standard connecting plate 8
Button-Head Screw ISO 7380-M8x35, tin-plated
Threaded bolt D12x40 M8
Standard-Fastening Set (Profile St) 8 creates a strong, right-angled power-lock profile connection requiring minimal machining.
The standard connecting plate applies optimal clamping force and ensures that the Profiles are fixed in the correct position.
Standard-Fastening Set (Profile St) 8 from item joins two Profiles St 8 made of stainless steel at a right angle to create a connection that exhibits very high resistance to displacement and torsion. The connecting plate is made of bright zinc-plated steel and projects into the grooves on both sides to ensure the alignment of the profiles is torsion-resistant.
When installing this fastener, a threaded bolt is inserted into a bore that has been drilled into the first profile. The second profile requires an installation bore and is connected in a fixed position.
The fastener’s counterpart takes the form of a pin with threaded bore which is inserted in one of the cross-holes (⌀ 12.2 mm) in the Profile.
Access to the head of the fastener is provided by a correctly positioned through hole (⌀ 8 mm).
Installation with flush-mounted profile end face
Standard-Fastening Set (Profile St) 8, stainless
0.0.494.35

Accessoires / Service

Profile Machining, Groove-Side Hole, DX St
Delivery unit
1 pce.
Article-No.
0.0.603.81
Connection Processing Profile St, Drilled Hole D8
Delivery unit
1 pce.
Article-No.
0.0.603.80
Standard-Fastening Set (Profile St) 8, stainless
0.0.494.35

Tools

Key with T-Handle 5 A/F
Delivery unit
1 pce.
Article-No.
0.0.026.29
Drill D12.2
Delivery unit
1 pce.
Article-No.
0.0.602.12

Downloads

ESD Product Qualification(363 KB)
Standard-Fastening Set (Profile St) 8, stainless
0.0.494.35

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
73181562