Central-Fastening Set 8
0.0.494.15

Central-Fastening Set 8

0.0.494.15

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/49415
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Service
  • Tools
  • Downloads
  • Classification
Central-Fastening Set 8
0.0.494.15

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 42 g
ESD
ESD-safe = Yes
Torque
M = 15 Nm
Central-Fastening Set 8
0.0.494.15

Details

Clamping pin, St, bright zinc-plated
Clamping spring, St, stainless
Sleeve with bore, St, bright zinc-plated
Grub screw M10, St, bright zinc-plated
Cap, PA grey
Central-Fastening Set 8 is particularly well suited for right-angled connections between Line 8 profiles and can be used when constructing protective enclosures and partitions.
Central-Fastening Set 8 is useful if the profile grooves of a construction facing each other are to accommodate a panel element. Since the groove area remains free with this fastening set, no special machining of the panel element in the corner area is required.
Central-Fastening Set 8 is thus a particularly cost-effective means of making a profile connection.
How to use Central-Fastening Set 8:
1. Cut a countersink ⌀ 14.2 mm for the fastener sleeve into the side of the profile to be connected on its end face. The distance between the hole and the end face of the profile is 12 mm and the depth of the countersink 26.7 mm.
Use of item Drilling Jig 0.0.493.72 and Step Drill D14.2 (Art. No. 0.0.492.60) is recommended.
2. The core bore of the profile is cut into the end face
(⌀ 8.2 mm; 20 mm deep). The bore must then be deburred.
3. Insert the clamping pin into the groove of the continuous profile.
4. Insert the fastener sleeve into the countersink
⌀ 14.2 mm, introduce the clamping pin and make the profile connection.
5. Drive grub screw M10 into the fastener sleeve and clamp the profile connection (M = 15 Nm).
6. Fit the cap onto the fastener sleeve.
Due to the reduced clamping force and the lack of any anti-torsion feature between the profiles, this fastening set should only be used in combination with panel elements in the profile groove and only for profile connections subject to low loads. Where more stringent requirements need to be satisfied and parts are important for safety considerations, it is advisable to use the proven fastening techniques for basic constructions (Standard-Fastening, Universal-Fastening or Automatic-Fastening Sets).
* When using Radius Seals in combination with Central-Fastening Set 8, the distance between the hole and the end face of the profile should be reduced from 12 mm to 10.7 mm.
The profile to be connected via its end face needs to be machined before the Central-Fastening Set can be used.
The hole to accommodate Central-Fastening Set 8 should be produced with Step Drill D14.2 (0.0.492.60).
Central-Fastening Set 8
0.0.494.15

Accessoires / Service

Connection Processing, Central-Fastening Set 8
Delivery unit
1 pce.
Article-No.
0.0.609.53
Central-Fastening Set 8
0.0.494.15

Tools

Step Drill, Mitre Connection 8
Delivery unit
1 pce.
Article-No.
0.0.492.60
Drilling Jig Mitre Connection 8 D14.2
Delivery unit
1 pce.
Article-No.
0.0.493.72

Downloads

ESD Product Qualification(338 KB)
Central-Fastening Set 8
0.0.494.15

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
83024200