Mitre-Butt-Fastening Set 8
0.0.492.25

Mitre-Butt-Fastening Set 8

0.0.492.25

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/49225
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Service
  • Tools
  • Downloads
  • Classification
Mitre-Butt-Fastening Set 8
0.0.492.25

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 58 g
ESD
ESD-safe = Yes
Mitre-Butt-Fastening Set 8
0.0.492.25

Details

Clamping pin M8x33, St, bright zinc-plated
Sleeve with bore, St, bright zinc-plated
Threaded sleeve, St, bright zinc-plated
Grub screw M10, St, bright zinc-plated
Grub screw DIN 915-M10x16, St, bright zinc-plated
2 Caps, PA grey
Mitre-Fastening Sets are suitable for connecting two profiles at an angle. They are used primarily when constructing frame elements and panel edging. The profile grooves facing each other inside the frame remain unobstructed so they can be used for holding panel elements.
The position of the clamping pins at right angles to the cut profile edge generates particularly high clamping forces on the fastening elements. The clamping screws are accessed from the side of the profile frame.
Mitre-Fastening Sets 8 are available for two different forms of profile connection:
- Mitre-Fastening Set 8
A mitred Profile 8 (at any angle γ between 30° and 90°) is screwed to the side of a Profile 8.
- Mitre-Butt-Fastening Set 8
Two mitred profiles (each with an identical angle γ between 30° and 90°) are connected together. This gives a possible angle between the profiles of (2γ) between 60° and 180°.
Your item dealer can provide the required mitre cuts and profile processing as a service.
Note: Despite the optimized design, the flow of forces across the inclined contact faces of the profiles is such that only part of the pretension of the screw connection is utilized. Mitre connections therefore have a lower load bearing capacity than other, right-angled profile connections (Standard-Fastening,
Universal-Fastening or Automatic-Fastening Set).
Mitre-Fastening Sets should therefore not be used for constructing basic frames and safety-related parts that are subject to high loads.
Distances a and b can also be calculated as a function of angle γ:

Using Mitre-Butt-Fastening Set 8:
1. Mitre both profiles at an angle γ.
2. Drill counterbores of diameter 14.2 mm for the fastener sleeve in the side of the profile (use of a drilling jig is recommended).
3. Drill a 9 mm dia. hole into the mitred face of both profiles (use of a drilling jig is recommended). The minimum drilling depth is 12 mm.
4. Insert the threaded fastener sleeve into the counter- bore of one of the profiles and screw in the clamping pin until the mark around the perimeter is level with the cut profile edge.
5. Secure the clamping pin in the threaded fastener sleeve using grub screw DIN 915 (M = 15 Nm).
6. Insert the fastener sleeve with bore into the second profile and fit the assemblies together.
7. Drive the special grub screw M10 into the fastener sleeve and tighten the profile connection (M = 15 Nm).
8. Fit the Caps onto the fastener sleeves.

Mitre-Butt-Fastening Set 8
0.0.492.25

Accessoires / Service

Connection Processing, Mitre-Fastener 8
Delivery unit
1 pce.
Article-No.
0.0.494.12
Profile Saw Cut, Mitre
Delivery unit
1 pce.
Article-No.
0.0.723.08
Mitre-Butt-Fastening Set 8
0.0.492.25

Tools

Drilling Jig Mitre Connection 8 D14.2
Delivery unit
1 pce.
Article-No.
0.0.493.72
Drilling Jig Mitre Connection 8 D9
Delivery unit
1 pce.
Article-No.
0.0.493.71
Step Drill, Mitre Connection 8
Delivery unit
1 pce.
Article-No.
0.0.492.60

Downloads

Assembly instruction(423 KB)
request(440 KB)
ESD Product Qualification(423 KB)
Mitre-Butt-Fastening Set 8
0.0.492.25

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
83024200