Castor D125 swivel with double-brake N, heavy-duty
0.0.492.18

Castor D125 swivel with double-brake N, heavy-duty

0.0.492.18

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/49218
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Application
  • Classification
Castor D125 swivel with double-brake N, heavy-duty
0.0.492.18

Attributes

Line
line 8
line 12
Delivery unit
1 pce.
Weight
m = 3.5 kg
ESD
ESD-safe = No
cleanroom suitability
No
Load-carrying capacity = 450 kg/Rolle
Castor D125 swivel with double-brake N, heavy-duty
0.0.492.18

Details

Sheet-metal casing, bright zinc-plated, black
Swivelling axis with ball bearing and rotating track seal
Wheel axle with ball bearing
Tyres PU, 92 Sh A, yellow
The specified carrying capacity is maximum value under ideal operating conditions, at walking speed (max. 4 km/h) and over smooth and flat surfaces.
If the floor is uneven and weight badly distributed, the load per castor should be calculated in accordance with the following formula:
Carrying capacity 450 kg/castor

Downloads

Datasheet(245 KB)

Applications

Load-bearing, movable device for prototype assembly - Article EX-01044

Frames used in prototype assembly often have to carry heavy loads.

More information
PDF CAD Parts list

Applications

Flexible heavy-duty workpiece carrier - Article EX-01045

This heavy-duty workpiece carrier can be used to transport even very large components safely.

More information
PDF CAD Parts list

Applications

High-strength frame built using Line 10 - Article EX-01057

This frame built using components from Line 10 of the MB Building Kit System is extremely strong and therefore perfect for getting heavy items of material to where they are needed.

More information
PDF CAD Parts list Drawing
Castor D125 swivel with double-brake N, heavy-duty
0.0.492.18

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23370590
eCl@ss 4.0
22041431
eCl@ss 4.1
22041431
eCl@ss 5.0
23250319
eCl@ss 5.1
23250319
eCl@ss 6.0.1
23370201
eCl@ss 7.1
23370590
eCl@ss 8.0
23370590
UNSPSC 7.0
31162701
UNSPSC 9.0
31162701
customs tariff number
83022000