Security Lock compact 2NC, 230 V AC
0.0.489.83

Security Lock compact 2NC, 230 V AC

0.0.489.83

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/48983
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Application
  • Classification
Security Lock compact 2NC, 230 V AC
0.0.489.83

Attributes

Line
line 6
line 8
Delivery unit
1 set
Weight
m = 305 g
ESD
ESD-safe = No
Voltage, primary
U1 = 230 V AC
Security Lock compact 2NC, 230 V AC
0.0.489.83

Details

Casing, PA-GF, black
Positive break
Rated control supply voltage: 230 V AC
Protection: IP 67, EN 60529
Test certification to BG-GS-ET-19
Triangular socket wrench DIN 22417 M5
B10d switch (NC) 2,000,000
Service life: 20 years
Two electrically isolated NC contacts in one unit
Compact Security Limit Switch and Security Lock for electrical and mechanical securing of swing, lifting and sliding doors.
The 2NC models are equipped with two electrically isolated, positive-break NC (normally closed) contacts.

Simple connection thanks to plug contacts
In security circuits where the control category calls for 2NC switches, their compact form and plug-in connecting cables ensure particularly space-saving, user-friendly machine protection.
The Security Limit Switches and Security Locks 2NC are used with the actuators and connecting cables set out in the Comprehensive Catalogue (Section 6.3 Special Elements).

Fastening Set for Profiles 6 and 8
Fastening Set 6-8 (Comprehensive Catalogue, Section 6.3 Special Elements) is suitable for fastening the control units and actuators to Line 6 and/or 8 Profiles.
Wiring diagram:
Security Lock compact 2NC
Illustration of circuits:
Security Lock compact 2NC
Security Lock compact 2NC, 230 V AC
0.0.489.83

Accessoires / Service

Fastening Set 6-8 for Security Limit Switch / Lock compact
Delivery unit
1 set
Article-No.
0.0.473.22
Movable Actuator for Security Limit Switch / Lock compact
Delivery unit
1 set
Article-No.
0.0.473.24
Fixed Actuator for Security Limit Switch / Lock compact
Delivery unit
1 set
Article-No.
0.0.473.23
Security Switch Connecting Cable M12x1 Code A
Delivery unit
1 pce.
Article-No.
0.0.473.25
Security Switch Connecting Cable M12x1 Code B
Delivery unit
1 pce.
Article-No.
0.0.473.93

Downloads

Assembly instruction(695 KB)

Applications

Covered enclosure - Article EX-01013

All-round protection for working areas with easy access.

More information
PDF CAD Parts list

Applications

Enclosures and guards - Article EX-01043

The enclosure and guard systems supplied by item can adapt to suit all requirements.

More information
PDF CAD Parts list
Security Lock compact 2NC, 230 V AC
0.0.489.83

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27130690
eCl@ss 4.0
27131002
eCl@ss 4.1
27130601
eCl@ss 5.0
27130601
eCl@ss 5.1
27130601
eCl@ss 6.0.1
27130690
eCl@ss 7.1
27130690
eCl@ss 8.0
27130690
UNSPSC 7.0
39121501
UNSPSC 9.0
39121501
customs tariff number
85365080