Profile 8 D40 2NO90, natural
0.0.489.40

Profile 8 D40 2NO90, natural

0.0.489.40

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/48940
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 6000 mm
≥1
on application
cut-off max. 6000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Tools
  • Downloads
  • Deflection calculator
  • Classification
Profile 8 D40 2NO90, natural
0.0.489.40

Attributes

Line
line 8
Material
Al, anodized
Property
natural
Delivery unit
cut-off max. 6000 mm
Weight, spec. Length
m = 1.50 kg/m
ESD
ESD-safe = Yes
Cross-sectional area
A = 5.58 cm2
Moment of Inertia, x-axis
Ix = 5.88 cm4
Moment of Inertia, y-axis
Iy = 5.88 cm4
Moment of Inertia, torsional
It = 3.39 cm4
Resistance Moment, x-axis
Wx = 2.90 cm3
Resistance Moment, y-axis
Wy = 2.90 cm3
Permissible groove extraction force
F = 2500 N
Profile 8 D40 2NO90, natural
0.0.489.40

Details

Profiles 8 D40 have a round cross-section of diameter 40 mm. The 4 grooves of Profile 8 D40 are arranged 90° apart. The grooves can be used for holding panel elements and attachments (as with rectangular profile cross-sections) as well as for fasteners.
Profiles with a round cross-section are particularly suitable for constructing fixtures for holding materials ready for use, e.g. shelves and table structures, or for auxiliary fixtures such as signage and handrails.
Profiles 8 D40 are available with both open and closed grooves. Profiles with closed grooves are ideal where aesthetic considerations are important. They are also particularly suitable for clean rooms due to their ease of cleaning and streamlined design.
The profile grooves can be used to connect accessories designed for securing to grooves of Profile 8. The profiles may be connected to each other, to rectangular profiles of Line 8, or to other components using Adapter 8 D40.
The covering over the closed groove can be removed easily for attaching accessories or for profile connections. Assembly is simplified since profiles with closed grooves and profiles with open grooves can be combined.
The correct angle for the profile can be set easily using an angle bracket with an anti-torsion feature (e.g. Angle Bracket V 8 40 Zn), which is mounted on the end face of Profile 8 D40.
Profile 8 D40 2NO90, natural
0.0.489.40

Accessoires / Service

Cap 8 D40, black
Delivery unit
1 pce.
Article-No.
0.0.489.53
Cap 8 D40, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.627.32
Cap 8 D7-D40, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.493.88
Automatic-Fastening Set 8 NO D40
Delivery unit
1 set
Article-No.
0.0.493.91
Adapter 8 D40/D40, white aluminium, similar to RAL 9006
Delivery unit
1 pce.
Article-No.
0.0.489.88
Adapter 8 40x40/D40, white aluminium, similar to RAL 9006
Delivery unit
1 pce.
Article-No.
0.0.489.86
Adapter 8 80x40/D40, white aluminium, similar to RAL 9006
Delivery unit
1 pce.
Article-No.
0.0.489.87
Standard-Fastening Set 8, stainless
Delivery unit
1 set
Article-No.
0.0.388.79
Standard-Fastening Set 8, bright zinc-plated
Delivery unit
1 set
Article-No.
0.0.026.07
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30
Profile 8 D40 2NO90, natural
0.0.489.40

Tools

Clamping Jaws D40
Delivery unit
1 pce.
Article-No.
1.0.003.75
T-Slot Opener 8NO
Delivery unit
1 pce.
Article-No.
0.0.612.88
T-Slot Opener 8NO for Standard-Fastening Set
Delivery unit
1 pce.
Article-No.
0.0.612.89
T-Slot Deburrer 8NO
Delivery unit
1 pce.
Article-No.
0.0.612.47

Downloads

Technical documentationTechnical documentation(1 MB)
Chemical resistance of aluminium(376 KB)
ESD Product Qualification(323 KB)

Deflection calculator

To determine the profile deflection around the Y-axis, please enter

The calculation already takes the deflection caused by the dead weight into account.

Load 1

load 1
Deflection f1x: 0 mm Bending stress σ1x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f1y: 0 mm Bending stress σ1y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 2

load 2
Deflection f2x: 0 mm Bending stress σ2x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f2y incidental: 0 mm Bending stress σ2y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 3

load 3
Deflection f3x: 0 mm Bending stress σ3x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f3y incidental: 0 mm Bending stress σ3y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Profile 8 D40 2NO90, natural
0.0.489.40

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360101
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042100