Castor D125 fixed, heavy-duty
0.0.488.40

Castor D125 fixed, heavy-duty

0.0.488.40

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/48840
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Castor D125 fixed, heavy-duty
0.0.488.40

Attributes

Line
line 8
line 12
Delivery unit
1 pce.
Weight
m = 2.3 kg
ESD
ESD-safe = No
Load-carrying capacity = 450 kg/Rolle
Castor D125 fixed, heavy-duty
0.0.488.40

Details

Sheet-metal casing, bright zinc-plated, black
Wheel axle with ball bearing
Tyres PU, 92 Sh A, yellow
The stable back-plate with standard mounting bores provides a reliable means of securing the castors to profile frames using special Castor Adapter Plates.
It is screwed in the prepared threads by means of four M10x20 screws per plate.
The Castor Adapter Plates are secured in the core bore using the enclosed Hexagon Socket Head Cap Screws or in the profile groove using T-Slot Nuts for the relevant profile line.
Carrying capacity 450 kg/castor
If the floor is uneven or the weight is distributed unevenly, the load is calculated separately for each Castor using the following formula:

Downloads

Datasheet(245 KB)
Castor D125 fixed, heavy-duty
0.0.488.40

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23370590
eCl@ss 4.0
22041431
eCl@ss 4.1
22041431
eCl@ss 5.0
23250319
eCl@ss 5.1
23250319
eCl@ss 6.0.1
23370202
eCl@ss 7.1
23370590
eCl@ss 8.0
23370590
UNSPSC 7.0
31162701
UNSPSC 9.0
31162701
customs tariff number
83022000