Hinge Leaf Profile V 6 e light, natural
0.0.478.95

Hinge Leaf Profile V 6 e light, natural

0.0.478.95

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/47895
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 3000 mm
≥1
on application
cut-off max. 3000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Classification
Hinge Leaf Profile V 6 e light, natural
0.0.478.95

Attributes

Line
line 6
Material
Al, anodized
Property
natural
Delivery unit
cut-off max. 3000 mm
Weight, spec. Length
m = 0.57 kg/m
ESD
ESD-safe = No
Hinge Leaf Profile V 6 e light, natural
0.0.478.95

Details

Customised hinge strip on a lid that covers the entire gap between the door and fixed door frame.
The Hinge Leaf Profiles must be provided with a countersink for screw fastening. The correct position of the hole is marked by a guide notch on the back of the hinge.
Hinge Leaf Profile V 6 e light, natural
0.0.478.95

Accessoires / Service

Hinge Al light, Pin Set D6
Delivery unit
1 set
Article-No.
0.0.621.16
T-Slot Nut 6 St M5, bright zinc-plated
Delivery unit
1 pce.
Article-No.
0.0.419.43
Countersunk Screw DIN 7991 M5x12, bright zinc-plated
Delivery unit
1 pce.
Article-No.
8.0.000.75
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30

Downloads

Assembly instruction(397 KB)
Hinge Leaf Profile V 6 e light, natural
0.0.478.95

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360190
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
31162403
UNSPSC 9.0
31162403
customs tariff number
76042100