Tube D6.3x1.6 5.5 A/F, natural
0.0.476.72

Tube D6.3x1.6 5.5 A/F, natural

0.0.476.72

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/47672
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 2000 mm
≥1
on application
cut-off max. 2000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Service
  • Downloads
  • Classification
Tube D6.3x1.6 5.5 A/F, natural
0.0.476.72

Attributes

Line
line 8
Material
Al, anodized
Property
natural
Delivery unit
cut-off max. 2000 mm
Weight, spec. Length
m = 58 g/m
ESD
ESD-safe = Yes
Tube D6.3x1.6 5.5 A/F, natural
0.0.476.72

Details

The basic version of the door lock with Integrated Lock System 8 consists of Rotating Pawl Latch 8 and at least one Door Knob.
A Rod Latch 8 is required for the rod for both the upper and lower ends of the door.
Tube D6.3x1.6 5.5 A/F forms the connection between the Rotating Pawl Latch and the Rod Latch.
The length l of the tube for actuating the Rod Latch is:
l = a - 60 mm
Tube D6.3x1.6 5.5 A/F, natural
0.0.476.72

Accessoires / Service

Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30

Downloads

Assembly instruction(434 KB)
ESD Product Qualification(322 KB)
Tube D6.3x1.6 5.5 A/F, natural
0.0.476.72

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
35060402
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
31231317
UNSPSC 9.0
31231317
customs tariff number
76042100