Dual-Rod Mesh 25x200, 1830x958, bright zinc-plated
0.0.476.47

Dual-Rod Mesh 25x200, 1830x958, bright zinc-plated

0.0.476.47

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/47647
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Dual-Rod Mesh 25x200, 1830x958, bright zinc-plated
0.0.476.47

Attributes

Material
St
Property
bright zinc-plated
Delivery unit
1 pce.
Weight
m = 20.5 kg
ESD
ESD-safe = No
Dual-Rod Mesh 25x200, 1830x958, bright zinc-plated
0.0.476.47

Details

Wire diameter: 6/8 mm
Mesh width: 25x200 mm
Height: 1830 mm
Width: 958 mm
Dual-Rod Meshes are used indoors and outdoors wherever durable and inherently stable barriers, boundaries or fencing needs to be erected.
The hot-dip galvanized surface of the Dual-Rod Meshes protects them against corrosion.
If necessary they can be painted a specific colour.
Black Dual-Rod Meshes are also powder-coated at the factory.
The wires are welded together at each cross-over point to stop the mesh losing its shape.
The narrow openings of the mesh prevent people from reaching through (as required by EN 294).
Dual-Rod Mesh 25x200, 1830x958, bright zinc-plated
0.0.476.47

Accessoires / Service

Dual-Rod Mesh Hanger
Delivery unit
1 set
Article-No.
0.0.446.04
Dual-Rod Mesh Lock System
Delivery unit
1 set
Article-No.
0.0.446.09
Dual-Rod Mesh Clamping Element, black
Delivery unit
1 pce.
Article-No.
0.0.446.10
Dual-Rod Mesh 25x200, 1830x958, bright zinc-plated
0.0.476.47

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360401
eCl@ss 4.0
35010203
eCl@ss 4.1
35010203
eCl@ss 5.0
35010203
eCl@ss 5.1
35010203
eCl@ss 6.0.1
35010203
eCl@ss 7.1
35010203
eCl@ss 8.0
35010203
UNSPSC 7.0
30103201
UNSPSC 9.0
30103201
customs tariff number
73143100