Document Holder 8 Frame A3
0.0.476.25

Document Holder 8 Frame A3

0.0.476.25

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/47625
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Document Holder 8 Frame A3
0.0.476.25

Attributes

Line
Work Bench System
line 8
Delivery unit
1 set
Weight
m = 3.4 kg
ESD
ESD-safe = No
Document Holder 8 Frame A3
0.0.476.25

Details

Fully assembled (including protective panel PMMA)
Document dimension A = 420 mm
Document dimension B = 300 mm
The Document Holder system is ideal for constructing display and information panels of any size at work benches and in training areas. Besides standard solutions in A3 and A4 formats, frames can also be built in custom sizes. As an option, acrylic glass panels can be used to protect documents held within a frame. Clip 8 St ensures solutions can be clipped into Line 8 profiles.
The Lid Profile opens and closes to clamp the Document Holder.
The leaf springs hold the lid in place at its two extreme positions. The document is held in place by simply closing the Lid Profile as illustrated.
A protective panel can be used in Document Holder frames that are enclosed on all sides. This too is held in position by the Lid Profile.
The Document Holder Support Profile is fixed onto basic constructions made up of Line 8 Profiles using Clip 8 St.
The Support Profile can also be secured to any surface using a Countersunk Screw.
Document Holder 8 Frame A3
0.0.476.25

Accessoires / Service

Clip 8 St, bright zinc-plated
Delivery unit
1 pce.
Article-No.
0.0.428.97
Document Holder 8 Frame A3
0.0.476.25

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100292
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
44111501
UNSPSC 9.0
44111501
customs tariff number
84879090