Document Holder 8 A3
0.0.476.23

Document Holder 8 A3

0.0.476.23

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/47623
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Document Holder 8 A3
0.0.476.23

Attributes

Line
Work Bench System
line 8
Delivery unit
1 set
Weight
m = 1.3 kg
ESD
ESD-safe = No
Document Holder 8 A3
0.0.476.23

Details

Fully assembled (excluding protective panel)
The Document Holder system is used for constructing display and information panels of any size in the workplace or the training area. The panels can be attached directly to a frame construction made of aluminium profiles, e.g. to the work bench in the production area. The Document Holder can also be used to construct fixed or moveable panels on appropriate frame structures.
The system consists of two aluminium profiles that are interconnected using an integrated spring-loaded hinge. The Document Holder Support Profile forms the fixed frame which also secures the rear panel. This frame is fixed onto basic constructions made up of Line 8 Profiles using Clip 8 St. The spring-loaded Lid Profile firmly clamps documents and drawings and can securely hold an optional acrylic glass panel to protect documents.
The simplest form of the Document Holder is the clipboard. When deciding on the profile dimensions an additional clamping margin should be taken into account.
Another design option consists of an all-round frame construction which, for example, enables documents to be attached securely in industrial applications.
A further application for the Document Holder system is to construct moveable or fixed panels which allow drawings of up to A0 size and above to be held safely.
The clamping force of the Lid Profile can be adapted to the specific requirements by changing the number of clamping springs. At least two springs are required for each Lid Profile.
The end faces of the Support Profiles and Lid Profiles are fitted with the Cap Sets. These serve as a lateral guide for the lid when opening.
The Lid Profile opens and closes to clamp the Document Holder.
The leaf springs hold the lid in place at its two extreme positions. The document is held in place by simply closing the Lid Profile as illustrated.
A protective panel can be used in Document Holder frames that are enclosed on all sides. This too is held in position by the Lid Profile.
The Document Holder Support Profile is fixed onto basic constructions made up of Line 8 Profiles using Clip 8 St.
The Support Profile can also be secured to any surface using a Countersunk Screw.
Document Holder 8 A3
0.0.476.23

Accessoires / Service

Clip 8 St, bright zinc-plated
Delivery unit
1 pce.
Article-No.
0.0.428.97
Document Holder 8 A3
0.0.476.23

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100292
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
44111501
UNSPSC 9.0
44111501
customs tariff number
76169990