Cap for Handle PA 160, black
0.0.475.38

Cap for Handle PA 160, black

0.0.475.38

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/47538
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Cap for Handle PA 160, black
0.0.475.38

Attributes

Material
PA-GF
Property
black
Delivery unit
1 pce.
Weight
m = 20 g
ESD
ESD-safe = No
Cap for Handle PA 160, black
0.0.475.38

Details

The Cap fills out the cavity in Handle PA 160 to ensure the Handle is comfortable in use. It is fitted after the Handle has been installed.
Cap for Handle PA 160, black
0.0.475.38

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360292
eCl@ss 4.0
22041441
eCl@ss 4.1
22041441
eCl@ss 5.0
37070517
eCl@ss 5.1
37070517
eCl@ss 6.0.1
23369290
eCl@ss 7.1
23369290
eCl@ss 8.0
23369290
UNSPSC 7.0
31162801
UNSPSC 9.0
31162801
customs tariff number
39235090