Angle Bracket 8 160x160 St M8, white aluminium, similar to RAL 9006
0.0.475.21

Angle Bracket 8 160x160 St M8, white aluminium, similar to RAL 9006

0.0.475.21

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/47521
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Application
  • Classification
Angle Bracket 8 160x160 St M8, white aluminium, similar to RAL 9006
0.0.475.21

Attributes

Line
line 8
Material
High-strength cast iron
Property
white aluminium, similar to RAL 9006
Delivery unit
1 pce.
Weight
m = 2.40 kg
ESD
ESD-safe = No
Angle Bracket 8 160x160 St M8, white aluminium, similar to RAL 9006
0.0.475.21

Details

Angle Bracket 8 St are heavy-duty fastening elements for power-lock, non-machined connection of large Profiles 8 320x160 or Profiles 8 160x160 with innovative screw technology. They can also be used for screwing profiles to floors and walls and for fastening heavy parts that are not part of the MB Building Kit System.
Angle Bracket 8 160x160 St M8 is fastened to the profile with the Fastening Set. Depending on the combination of profiles, up to 4 Fastening Sets may be required for each Angle Bracket.
F < 8,000 N ∧ F x l < 1,200 Nm
The load-carrying capacity is to be checked based on both conditions.
Angle Bracket 8 160x160 St M8, white aluminium, similar to RAL 9006
0.0.475.21

Accessoires / Service

Fastening Set for Angle Bracket 8 160x160 M8
Delivery unit
1 set
Article-No.
0.0.479.96

Downloads

Finding the right fastener fast(2 MB)

Applications

Heavy-duty three-axis handling - Article EX-01022

Heavy-duty, three-axis handling with precisely coordinated drives.

More information
PDF CAD Parts list
Angle Bracket 8 160x160 St M8, white aluminium, similar to RAL 9006
0.0.475.21

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162502
UNSPSC 9.0
31162502
customs tariff number
73259910