Protective Profile 8 40x16, black
0.0.474.72

Protective Profile 8 40x16, black

0.0.474.72

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/47472
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 2000 mm
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Tools
  • Classification
Protective Profile 8 40x16, black
0.0.474.72

Attributes

Line
line 8
Material
TPE
Property
black
Delivery unit
1 pce., length 2000 mm
Weight, spec. Length
m = 334 g/m
ESD
ESD-safe = No
Hardness
70 Sh A
Protective Profile 8 40x16, black
0.0.474.72

Details

The Protective Profiles have a modular dimension of 40 mm.
Large cross-sections of Line 8 Profiles can be protected effectively by combining several Protective Profiles.
Protective Profile 8 40x16, black
0.0.474.72

Accessoires / Service

Cap for Protective Profile 8 40x16, black
Delivery unit
1 pce.
Article-No.
0.0.474.74
Protective Profile 8 40x16, black
0.0.474.72

Tools

Multi-Purpose Pliers
Delivery unit
1 pce.
Article-No.
0.0.265.63
Multi-Purpose Pliers with 90° Stop
Delivery unit
1 pce.
Article-No.
0.0.662.33
Protective Profile 8 40x16, black
0.0.474.72

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360192
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
35020190
eCl@ss 8.0
35020190
UNSPSC 7.0
31141502
UNSPSC 9.0
31141502
customs tariff number
39161000