Catch 160 KW, black
0.0.474.70

Catch 160 KW, black

0.0.474.70

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/47470
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Catch 160 KW, black
0.0.474.70

Attributes

Line
Work Bench System
line 5
line 6
line 8
line 12
Material
PA-GF
Property
black
Delivery unit
1 pce.
Weight
m = 34 g
ESD
ESD-safe = No
Catch 160 KW, black
0.0.474.70

Details

Holes drilled into Wall Profile KW can be used to install the robust and inherently stable cable duct anywhere on the work bench.
Although the cable duct has a large swing lid opening, Catch 160 KW provides the necessary stability when clipped into place (two per metre).
The design of the modular duct system allows the construction of segmented sections of any required length. The individual profile elements are simply locked together. Openings of any size in the Wall and Support Profiles are possible to each side.
Cables from the cable duct can be run through these openings.
The profiles are locked in position relative to each other using the screws of Cap KW.
The grooves of Line 5 Support and Wall Profiles KW enable T-Slot Nuts 5 (Section 3.1 T-Slot Nuts) to be used to secure parts within the cable duct.
Depending on the intended purpose of the work bench, the Cable Duct can be used as an extension of the bench surface or can be hidden below the latter.
The Cable Duct either provides an extension to the work bench top within the frame of the work bench or is fitted to a height-adjustable work bench top.
The space inside the Cable Duct is large enough to stow power packs even when plugged into adapter blocks.
Catch 160 KW, black
0.0.474.70

Accessoires / Service

Lid Profile 160 KW, natural
Delivery unit
cut-off max. 3000 mm
Article-No.
0.0.474.78
Conduit Cap 160-45° KW
Delivery unit
1 set
Article-No.
0.0.474.98
Sealing Brush KW, black
Delivery unit
1 pce., length 2000 mm
Article-No.
0.0.488.47
Support Profile KW, natural
Delivery unit
cut-off max. 3000 mm
Article-No.
0.0.474.75
Wall Profile 160-45° KW, natural
Delivery unit
cut-off max. 3000 mm
Article-No.
0.0.474.76
Flexible Conduit E
Delivery unit
1 pce.
Article-No.
0.0.635.78
Wall Profile KW, natural
Delivery unit
cut-off max. 3000 mm
Article-No.
0.0.474.79
Catch 160 KW, black
0.0.474.70

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041422
eCl@ss 4.1
22041422
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 6.0.1
23210192
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
56111902
UNSPSC 9.0
56111902
customs tariff number
39269097