Bracket 80x40x20 Zn, black
0.0.474.63

Bracket 80x40x20 Zn, black

0.0.474.63

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/47463
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Bracket 80x40x20 Zn, black
0.0.474.63

Attributes

Material
Die-cast zinc
Property
black
Delivery unit
1 pce.
Weight
m = 92 g
ESD
ESD-safe = No
Bracket 80x40x20 Zn, black
0.0.474.63

Details

Brackets Zn are very versatile and can be used for securing various components in variable positions on MB Building Kit System profiles and panel elements.
The slots can be used to adjust the position and angle of the Bracket over a broad range and have been designed for screws up to size M6. Locating Washers 6 D5 or 6 D4 are recommended for smaller screws
Bracket 80x40x20 Zn, black
0.0.474.63

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
79070000