Face Fastening Set 8, black
0.0.474.44

Face Fastening Set 8, black

0.0.474.44

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/47444
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Application
  • Classification
Face Fastening Set 8, black
0.0.474.44

Attributes

Line
line 8
Material
Die-cast zinc
Property
black
Delivery unit
1 set
Weight
m = 71 g
ESD
ESD-safe = No
Face Fastening Set 8, black
0.0.474.44

Details

Face Fastening Set 8 is used to create a rigid angled connection between two profiles whose grooved sides face each other.
It can also be used to connect the end face of one profile to the grooved side of another profile.
The two halves of the Face Fastening Set are located between the profiles being connected.
A clamp lever extending all the way through may be used with Face Fastening Set 8 to facilitate adjustment.
The angle between the profiles can be selected in 5° increments. The toothing ensures that the two halves fit together securely at the correct angle.
The two halves must be pinned together if a moment of M > 10 Nm is applied to the Face Fastening Set.
The permissible load is MBmax. = 20 Nm.
The anti-torsion blocks must be removed when attaching to panel elements.
Position of the fixing bores in the panel elements and profiles.
These fixing bores are predrilled in the fastener (⌀ 5.8 mm).

 

The anti-torsion blocks must be removed when attaching to panel elements.
Position of the fixing bores in the panel elements and profiles.
These fixing bores are predrilled in the fastener (⌀ 5.8 mm).

 

Two Line 8 Profiles are screw-connected using screw ISO 7380-M8x25, Washer DIN 125-8,4 and T-Slot Nut 8 St M8.
An access hole must be made in one of the profiles to accommodate the Allen key.

Downloads

Finding the right fastener fast(2 MB)

Applications

Laboratory work bench - Art. no. EX-01109

This lab work bench was developed for the inspection of windscreens. It comprises versatile Bed Plate Profiles that offer a flexible means of positioning screen fixings.

More information
PDF CAD Parts list Drawing
Face Fastening Set 8, black
0.0.474.44

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
79070000