Sliding-Door Catch Set
0.0.473.81

Sliding-Door Catch Set

0.0.473.81

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/47381
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Tools
  • Classification
Sliding-Door Catch Set
0.0.473.81

Attributes

Line
line 8
Material
PA-GF
Delivery unit
1 set
Weight
m = 4 g
ESD
ESD-safe = No
Sliding-Door Catch Set
0.0.473.81

Details

2 Cap Screws DIN 912-M3x12, St, bright zinc-plated
2 nuts DIN 934-M3, St, bright zinc-plated
2 damping rings, IIR, black
The sliding-door catches are attached directly to the panel element if two or three sliding-door panels are to be moved together. Their position can be selected individually, in order to determine the required opening path of the accompanying door panels and the overlap of the doors x (xmin. = 25 mm).
Rubber rings are mounted on the catches as shock absorbers.
Sliding-Door Catch Set
0.0.473.81

Tools

Ball-Headed Key 2.5 A/F
Delivery unit
1 pce.
Article-No.
0.0.678.74
Key with T-Handle 2.5 A/F
Delivery unit
1 pce.
Article-No.
0.0.678.75
Sliding-Door Catch Set
0.0.473.81

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041415
eCl@ss 4.1
22041415
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 6.0.1
23210192
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
31162703
UNSPSC 9.0
31162703
customs tariff number
39269097