Security Lock compact, 24 V AC/DC
0.0.473.26

Security Lock compact, 24 V AC/DC

0.0.473.26

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/47326
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Application
  • Classification
Security Lock compact, 24 V AC/DC
0.0.473.26

Attributes

Line
line 6
line 8
Delivery unit
1 set
Weight
m = 305 g
ESD
ESD-safe = No
Voltage (DC)
U = 24 V DC
Voltage, primary
U1 = 24 V AC
Security Lock compact, 24 V AC/DC
0.0.473.26

Details

Casing, PA-GF, black
Positive break
Rated control supply voltage: 24 V AC/DC
Protection: IP 67, EN 60529
Test certification to BG-GS-ET-19
Triangular socket wrench DIN 22417 M5
B10d switch (NC) 2,000,000
Service life: 20 years
Compact Security Limit Switch and Security Lock for electrical and mechanical securing of swing, lifting and sliding doors.
When the actuator is pressed in, the contact is closed. The Security Lock, working on the zero-current principle, also locks the actuator at the same time when appropriately wired. This mechanically prevents the doors from being opened even in the event of a power failure or impermissible operating states. In the event of an emergency, the Security Lock can be opened without power using the supplied triangular socket wrench.
Fastening Set 6-8 is suitable for universal fastening of the Security Limit Switch/Security Lock compact and the actuator to Profiles 6 and/or 8. The slots allow customised adaptation to the direction of actuation and the position of the elements in relation to each other.
Wiring diagram:
Security Lock compact
Illustration of circuits:
Security Lock compact
Security Lock compact, 24 V AC/DC
0.0.473.26

Accessoires / Service

Security Switch Connecting Cable M12x1 Code A
Delivery unit
1 pce.
Article-No.
0.0.473.25
Security Switch Connecting Cable M12x1 Code B
Delivery unit
1 pce.
Article-No.
0.0.473.93
Fastening Set 6-8 for Security Limit Switch / Lock compact
Delivery unit
1 set
Article-No.
0.0.473.22
Fixed Actuator for Security Limit Switch / Lock compact
Delivery unit
1 set
Article-No.
0.0.473.23
Movable Actuator for Security Limit Switch / Lock compact
Delivery unit
1 set
Article-No.
0.0.473.24

Downloads

Assembly instruction(551 KB)

Applications

Covered enclosure - Article EX-01013

All-round protection for working areas with easy access.

More information
PDF CAD Parts list

Applications

Enclosures and guards - Article EX-01043

The enclosure and guard systems supplied by item can adapt to suit all requirements.

More information
PDF CAD Parts list
Security Lock compact, 24 V AC/DC
0.0.473.26

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27130690
eCl@ss 4.0
27131002
eCl@ss 4.1
27130601
eCl@ss 5.0
27130601
eCl@ss 5.1
27130601
eCl@ss 6.0.1
27130690
eCl@ss 7.1
27130690
eCl@ss 8.0
27130690
UNSPSC 7.0
39121501
UNSPSC 9.0
39121501
customs tariff number
85365019